(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A small DIP 4-pin package MOS FET relay that provides high capacity switching and a low on-resistance.
[Features]
· Provides an on-resistance of 80 mΩ, equivalent to that of mechanical relays.
· Continuous load current of 2 A (maximum).
· Capable of micro-analog signal switching.
· Features an input-output withstand voltage of 2,500 Vrms.
· Load voltage: 60 V.
[Applications]
· For PCBs used in communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices, security devices, etc.
MOS FET Relay DIP 4-Pin external appearance
G3VM-61AR outline drawing
PCB terminal
Weight: 0.25 g
G3VM-61AR dimensional drawing
G3VM-61DR outline drawing
Surface mount terminal
Weight: 0.25 g
G3VM-61DR dimensional drawing
G3VM-61AR/61DR PCB processing dimensional drawing
G3VM-61AR/61DR mounting pad dimensions (recommended values)
G3VM-61AR/61DR part names
Note 2. "G3VM" is not displayed in the product model number.
Note 3. A mold ejector pin mark may remain on the corner diagonally across from the pin-1 marking.
G3VM-61AR/61DR terminal layout/schematics
Reference data: LED forward current - ambient temperature
Common items
Items | Symbols | Model G3VM-61AR Model G3VM-61DR | Unit | Conditions | |
---|---|---|---|---|---|
Input Side | LED Forward Current | IF | 30 | mA | - |
Repeated Peak LED Forward Current | IFP | 1 | A | 100 μs Pulse, 100 pps | |
DC Forward Current Reduction Rate | ΔIF/°C | -0.3 | mA/°C | Ta ≧ 25°C | |
LED Reverse Voltage | VR | 5 | V | - | |
Junction Temperature | TJ | 125 | °C | - | |
Output Side | Load Voltage (Peak AC/DC) | VOFF | 60 | V | - |
Continuous Load Current (Peak AC/DC) | IO | 2 | A | - | |
On Current Reduction Rate | ΔIO/°C | -20 | mA/°C | Ta ≧ 25°C | |
Pulse On Current | Iop | 6 | A | t = 100 ms, Duty = 1/10 | |
Junction Temperature | TJ | 125 | °C | - | |
Input-Output Withstand Voltage (Note 1) | VI-O | 2,500 | Vrms | AC for 1 min | |
Ambient Operating Temperature | Ta | -40 to +85 | °C | Assuming No Condensation or Freezing | |
Storage Temperature | Tstg | -55 to +125 | °C | ||
Soldering Temperature Conditions | - | 260 | °C | 10 s |
(Note 1): The input-output withstand voltage was measured by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.
Part Number |
---|
G3VM-61AR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 313.98 ฿ 185.00 | RELAY | 1 Piece(s) | Same day |
Loading...
Application | SSR | Contact Configuration | 1a | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For PCB | Dimension height(mm) | 3.65 | Dimension width(mm) | 4.58 |
Dimension depth(mm) | 6.4 | Circuit Board Mounting | Circuit Board Hole Insertion | Load voltage (MAX)(V) | 60 |
Continuous load current (MAX) | 2A | Rated: LED forward current | 30mA |
Please check the type/dimensions/specifications of the part G3VM-61AR in the MOS FET relayG3VM-61AR / DR series.
How can we improve?
How can we improve?