1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MOS FET relayG3VM-41HR

RELAY

MOS FET relayG3VM-41HR
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 316.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Provides an on resistance of 30 mΩ, equivalent to mechanical relays.
· SOP40V MOSEFT relay for large 2.5 A current switching.
· Continuous load current: 2.5A (C connection: 5A).
· Features a withstand voltage between the input and output of 1500Vrms.

 
Part Number
G3VM-41HR SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 316.73

฿ 191.40

RELAY 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 6.3
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 40
Continuous load current (MAX) 2.5A Rated: LED forward current 30mA

Please check the type/dimensions/specifications of the part G3VM-41HR in the MOS FET relayG3VM-41HR series.