(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A small, general-purpose MOSFET relay. Suitable for analog signal switching.
· Opto-isolated and features a withstand voltage between the input and output of AC5kV.
· Provides a trigger LED forward current of 2mA (maximum), helping in the miniaturization of equipment.
· Capable of micro-analog signal switching.
· Continuous load current: 2mA.
Application | SSR | Contact Configuration | 1a | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For PCB | Dimension height(mm) | 3.65 | Dimension width(mm) | 4.58 |
Dimension depth(mm) | 6.4 | Load voltage (MAX)(V) | 40 | Continuous load current (MAX) | 2A |
Rated: LED forward current | 30mA |
Please check the type/dimensions/specifications of the part G3VM-41DY in the MOS FET relayG3VM-41AY / DY series.
Part Number |
---|
G3VM-41AY |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Circuit Board Mounting |
---|---|---|---|---|---|
฿ 201.27 | 1 Piece(s) | Same day | Circuit Board Hole Insertion |
How can we improve?
How can we improve?