1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MOS FET relayG3VM-351GL

RELAY

MOS FET relayG3VM-351GL
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 226.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A load voltage 350V series SOP current limit type.
· A G3VM-351G current limit type.
· Features a limit current of 150 to 300mA.

 
Part Number
G3VM-351GL
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 226.64

RELAY 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Application SSR Contact Configuration 1a Latch function NA
Terminal shape For PCB Dimension height(mm) 2.1 Dimension width(mm) 3.9
Dimension depth(mm) 4.4 Circuit Board Mounting Circuit Board Surface Mounting Load voltage (MAX)(V) 350
Continuous load current (MAX) 120mA Rated: LED forward current 50mA

Please check the type/dimensions/specifications of the part G3VM-351GL in the MOS FET relayG3VM-351GL series.