(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A DIP 20 V MOS FET relay for large 3 A current switching.
[Features]
· Provides high capacity switching and an on-resistance of 40 mΩ, comparable to that of mechanical relays.
· Continuous load current: 3 A.
· Capable of micro-analog signal switching.
· Features an input-output withstand voltage of 2,500 Vrms.
[Applications]
· For communications equipment, OA equipment, testing instruments, disaster/crime-prevention devices.
· Useful for a broad range of applications. Simply mount onto the PCB of security devices etc.
G3VM-21AR/DR external appearance
PCB terminal dimensional drawing
Units: mm
Weight: 0.25 g
Surface mount terminal dimensional drawing
Units: mm
Weight: 0.25 g
PCB processing dimensions
Units: mm
Mounting pad dimensions (recommended values)
Units: mm
Shape | Contact Configuration | Load Voltage (Maximum) * | Continuous Load Current (Maximum) * | Packaging Type/Stick | |
---|---|---|---|---|---|
Model | |||||
PCB Terminal | Surface Mount Terminal | ||||
SOP4 | 1a | 20 V | 3 A | Model G3VM-21AR | Model G3VM-21DR |
*Continuous load current (maximum), load voltage (maximum): represents peak AC/DC.
Items | Symbols | Model G3VM-21AR Model G3VM-21DR | Unit | Conditions | |
---|---|---|---|---|---|
In- put Side | LED Forward Current | IF | 30 | mA | - |
Repeated Peak LED Forward Current | IFP | 1 | A | 100 μs Pulse, 100 pps | |
DC Forward Current Reduction Rate | ΔIF/°C | -0.3 | mA/°C | Ta ≧ 25°C | |
LED Reverse Voltage | VR | 5 | V | - | |
Junction Temperature | TJ | 125 | °C | - | |
Out- put Side | Load Voltage (Peak AC/DC) | VOFF | 20 | V | - |
Continuous Load Current (Peak AC/DC) | IO | 3 | A | - | |
On Current Reduction Rate | ΔIO/°C | -30 | mA/°C | Ta ≧ 25°C | |
Pulse On Current | Iop | 9 | A | t = 100 ms, Duty = 1/10 | |
Junction Temperature | TJ | 125 | °C | - | |
Input-Output Withstand Voltage (Note 1) | VI-O | 2,500 | Vrms | AC for 1 min | |
Ambient Operating Temperature | Ta | -40 to +85 | °C | Assuming No Condensation or Freezing | |
Storage Temperature | Tstg | 55 to +125 | °C | ||
Soldering Temperature Conditions | - | 260 | °C | 10 s |
(Note 1): The input-output withstand voltage was measured by applying voltage between all pins as a group on the LED side and all pins as a group on the light-receiving side.
In order to ensure it can be used with a high level of reliability, the Recommended Operating Conditions are indicators that take into account the derating of the maximum ratings.
Each item is a standalone condition. Multiple conditions are not fulfilled at the same time.
Items | Symbols | - | Model G3VM-21AR Model G3VM-21DR | Unit |
---|---|---|---|---|
Load Voltage (Peak AC/DC) | VDD | Maximum | 16 | V |
Operating LED Forward Current | IF | Minimum | 5 | mA |
Standard | 10 | |||
Maximum | 25 | |||
Continuous Load Current (Peak AC/DC) | IO | Maximum | 3 | A |
Operating Temperature | Ta | Minimum | -20 | °C |
Maximum | 65 |
Items | Minimum | Unit |
---|---|---|
Creepage Distance | 7.0 | mm |
Clearance Distance | 7.0 | |
Insulation Thickness | 0.4 |
Part Number |
---|
G3VM-21AR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 312.63 ฿ 177.48 | RELAY | 1 Piece(s) | Same day |
Loading...
Application | SSR | Contact Configuration | 1a | Latch function | NA |
---|---|---|---|---|---|
Terminal shape | For PCB | Dimension height(mm) | 3.65 | Dimension width(mm) | 4.58 |
Dimension depth(mm) | 6.4 | Circuit Board Mounting | Circuit Board Hole Insertion | Load voltage (MAX)(V) | 20 |
Continuous load current (MAX) | 3A | Rated: LED forward current | 30mA |
Please check the type/dimensions/specifications of the part G3VM-21AR in the MOS FET relayG3VM-21AR / DR series.
How can we improve?
How can we improve?