I/O Terminal P7TF-IS16 / OS16 / OS08

Caution
Product Description
The terminal socket enables a flexible approach to system configuration.
[Features]
· I/O relays, I/O solid state relays and expansion modules can be equipped as desired.
· Compact size for both input and output at 182 mm* (W) × 85 mm (D) × 68 (H) mm (*102 mm for 8 point type.)
· Surge absorption circuit included.
· Equipped as standard with indicating LEDs.
· For DIN track mounting.
[Applications]
· For use in various combinations.
I/O Terminal Socket Specifications

I/O terminal socket external appearance

P7TF-IS16 dimensional drawing

P7TF-OS16/P7TF-OS16-1 dimensional drawing

P7TF-OS08 dimensional drawing
Common items/Units: mm
| Format | Model P7TF-IS16 DC | Model P7TF-OS16 Model P7TF-OS16-1 | Model P7TF-OS08 | |
|---|---|---|---|---|
| Contact Resistance* | 10 mΩ max. | |||
| Terminal Block | Allowable Current | 100 mA | 10 A | |
| Dielectric Strength | 1,000 V AC 50/60 Hz for 1 min | 2,000 V AC/50/60 Hz for 1 min | ||
| Insulation Resistance | 100 MΩ (500 V ohmmeter) | 1,000 MΩ (500 V ohmmeter) | ||
| Malfunction Vibration | 10 to 55 Hz (1.0-mm double amplitude) | |||
| Malfunction Impact | 200 m/s2 | |||
| Noise Resistance | Noise level 1.6 kV, pulse width 100 ns to 1 μs | |||
| Ambient Operating Temperature | 0 to +55°C (assuming no icing or condensation) | |||
| Ambient Operating Humidity | 35 to 85% RH | |||
| External Connection Tightening Torque | 0.78 to 1.17 N·m | |||
| LED Display Color | Green | |||
| Coil Surge Absorber | Diode (1 A, 400 V) | |||
| Protection Diode for Inverse Connection | Diode (2 A, withstand inverse voltage: 40 V) | |||
| Weight | Approx. 360 g | Approx. 400 g | Approx. 350 g | |
Note: The above values are initial values.
*Measurement conditions: 1 A 5 V DC
- *See the catalog for specifications other than those detailed above.