(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A 2.0-mm pitch board to board connector that supports PCI bus standards for industrial computers.
[Features]
· Conforms to IEC61076-4-101.
· Compatible with 3U and 6U Euro card packages.
· A highly reliable double-sided contact system is used for the socket contacts.
· Conforms to UL standards (File No. E103202) as standard (excluding some products.)
· Compatible with CompactPCI.
[Applications]
· For use in the PCBs of communications equipment, OA equipment, testing instruments, disaster and crime prevention equipment, security equipment, etc.
HM Connector (2-mm pitch hard metric connector) external appearance
XC8A-1101S-0 outline drawing
XC8A-1101S-0 dimensional drawing
*The terminal number displayed on the connector conforms to IEC61076-4-101. Be sure to note that it does not match with CompactPCI specification compliant numbers.
XC8A-1101S-0 PCB processing dimensional drawing
XC8A-1101S-0 contact arrangement
XC8A-1101S-0 contact type
XC8A-1101S-4 outline drawing
XC8A-1101S-4 dimensional drawing
*1. The terminal number displayed on the connector conforms to IEC61076-4-101. Be sure to note that it does not match with CompactPCI specification compliant numbers.
*2. Mount the locator plate on the PCB while equipped.
XC8A-1101S-4 PCB processing dimensional drawing
XC8A-1101S-4 contact arrangement
Common items / Units: mm
Rated Current | 1 A |
---|---|
Rated Voltage | 500 V AC |
Contact Resistance | 20 mΩ or Less (20 mV or Less, 100 mA or Less) |
Insulation Resistance | 104 MΩ or Greater (at 100 V DC) |
Voltage Endurance | 750 V AC 1 min (Leak Current 1 mA or Less) |
Overall Insertion Force | (Contact) Number of Contacts × 0.75 N or Less (Ground) Number of Contacts × 1.00 N or Less |
Removal Force | (Contact) 0.15 N or Higher (Ground) 0.15 N or Higher |
Insertion/Removal Tolerance | 250 times |
Operating Temperature Range | -55 to +125°C (No icing at low temperatures) |
Part Number |
---|
XC8A-1101S-0 |
XC8B-1101L |
XC8B-1101L-NN |
XC8C-1101S-0 |
XC8C-1101S-4 |
XC8D-0951L |
XC8D-1101L |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Pins | Application | Rated Current (A) | Rated Voltage (V) | Connection direction | Type | Circuit Board Attachment Method | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 627.00 | CONNECTORS | 1 Piece(s) | 5 Day(s) | 110 | Board-to-Board | 1 | AC500 | Straight | - | Circuit Board Hole Insertion | AC750V | Copper alloy/nickel substrate, gold plating | Copper alloy/nickel substrate, tin plating | ||
฿ 870.00 ฿ 744.98 | CONNECTORS | 1 Piece(s) | 5 Day(s) | 110 | Board-to-Board | 1 | AC500 | Angle | - | Circuit Board Hole Insertion | AC750V | Copper alloy/nickel substrate, gold plating | Copper alloy/nickel substrate, tin plating | ||
฿ 738.00 | CONNECTORS | 1 Piece(s) | 3 Day(s) | 110 | Board-to-Board | 1 | AC500 | Angle | - | Circuit Board Hole Insertion | AC750V | Copper alloy/nickel substrate, gold plating | Copper alloy/nickel substrate, tin plating | ||
฿ 611.00 | CONNECTORS | 1 Piece(s) | 5 Day(s) | 110 | Board-to-Board | 1 | AC500 | Straight | - | Circuit Board Hole Insertion | AC750V | Copper alloy/nickel substrate, gold plating | Copper alloy/nickel substrate, tin plating | ||
฿ 820.00 | CONNECTORS | 1 Piece(s) | 3 Day(s) | 110 | Board-to-Board | 1 | AC500 | Straight | - | Circuit Board Hole Insertion | AC750V | Copper alloy/nickel substrate, gold plating | Copper alloy/nickel substrate, tin plating | ||
฿ 914.00 ฿ 771.96 | CONNECTORS | 1 Piece(s) | 5 Day(s) | 95 | Board-to-Board | 1 | AC500 | Angle | - | Circuit Board Hole Insertion | AC750V | Copper alloy/nickel substrate, gold plating | Copper alloy/nickel substrate, tin plating | ||
฿ 870.00 ฿ 744.98 | CONNECTORS | 1 Piece(s) | 5 Day(s) | 110 | Board-to-Board | 1 | AC500 | Angle | - | Circuit Board Hole Insertion | AC750V | Copper alloy/nickel substrate, gold plating | Copper alloy/nickel substrate, tin plating |
Loading...
How can we improve?
How can we improve?