D-Sub Connectors XM3-L/XM2-L/XM4K/XM4L
Brand :
OMRON
Caution
Product Description
A series of D-sub connector products now redesigned to be lead-free.
[Features]
· Determine anchor screw diameters from their appearance alone.
· This greatly simplifies anchor combinations.
· Conforms to UL standards (File No. E103202) as standard (excluding Model XM4Z).
[Applications]
· Shielded connector for use in EMI countermeasures.
List


Rating/Performance
| Rated Current | 3A |
|---|---|
| Rated Voltage | 300 V AC |
| Contact Resistance | 20 mΩ or Less (20 mV DC or Less, 100 mA or Less) |
| Insulation Resistance | 1,000 MΩ or higher (at DC 500 V) |
| Voltage Endurance | 1,000 V AC 1 min (Leak Current 1 mA or Less) |
| Insertion/Removal Tolerance | 100 times |
| Operating Temperature Range | -25 to +105°C (assuming no condensation or icing) |
Materials/Processing
| Housing | PBT (UL94V-0) / Black | ||
|---|---|---|---|
| Contact | Socket | Contact Area | Phosphor bronze / nickel base, gold flash plated |
| Terminal Part | |||
| Plug | Contact Area | Brass / nickel base, gold flash plated | |
| Terminal Part | |||
| Shell | Steel | ||
| Anchoring Tool | Steel | ||
| Grounding Fixture | Straight | Brass / tin plated | |
| Right-angle | Brass / nickel plating | ||
Types
D-Sub Socket / DIP Right-Angle Terminal

D-Sub Plug / DIP Right-Angle Terminal

D-Sub Plug / DIP Straight Terminal

D-Sub Socket / DIP Straight Terminal

High Density D-Sub Plug / DIP Right-Angle Terminal

High Density D-Sub Socket / DIP Right-Angle Terminal

High Density D-Sub Socket / DIP Straight Terminal

Fixture 2 (Screw Head Length 5.8 mm)

Fixture 3 (Screw Head Length 4.8 mm)
