1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D-Sub Connector, SMT Type, XM3, Fixture

D-Sub Connector, SMT Type, XM3, Fixture
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 40.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·D-sub connector SMT type XM3 fixture. ·Type: screw (for fixture, mounting hole M3)

 
Part Number
XM2Z-0011
XM2Z-0012
XM2Z-0013
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipClassification

฿ 43.33

CONNECTORSOPTION 1 Piece(s) Same day M2.6 x 0.45

฿ 40.00

CONNECTORS OPTION 1 Piece(s) 26 Day(s) M3.0 x 0.5

฿ 40.00

CONNECTORSOPTION 1 Piece(s) Same day #4-40UNC

Loading...

  1. 1

Basic Information

Type Connector Fastener Material Metal Type Screws (mounting jig, for M3 mounting hole)
Compatible Model D sub connector XM2/XM3