(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A 9-pin, 25-pin D-sub connector, suitable for surface mounting.
· A surface-mounting connector that can be mounted to the underside of circuit boards.
· The connector can be accurately mounted on to circuit board using the circuit board positioning boss.
· Works with reflow soldering.
Part Number |
---|
XM3K-0912-02 |
XM3K-0912-03 |
XM3K-0912-12 |
XM3K-0912-13 |
XM3K-2512-02 |
XM3K-2512-03 |
XM3K-2512-12 |
XM3K-2512-13 |
XM3L-0912-02 |
XM3L-0912-03 |
XM3L-0912-12 |
XM3L-0912-13 |
XM3L-2512-02 |
XM3L-2512-03 |
XM3L-2512-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Mounting Screw | Securing tool accessories |
---|---|---|---|---|---|---|---|---|---|
฿ 313.47 ฿ 236.45 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 9 | M3 | NA | ||
฿ 285.81 ฿ 235.88 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 9 | #4-40UNC | NA | ||
฿ 285.81 ฿ 275.01 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 9 | M3 | Available | ||
฿ 285.81 ฿ 275.01 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 9 | #4-40UNC | Available | ||
฿ 371.46 ฿ 283.83 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 25 | M3 | NA | ||
฿ 371.46 ฿ 283.83 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 25 | #4-40UNC | NA | ||
฿ 371.46 ฿ 251.29 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 25 | M3 | Available | ||
฿ 371.46 ฿ 251.29 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 25 | #4-40UNC | Available | ||
฿ 285.81 ฿ 236.16 | CONNECTORS | 1 Piece(s) | Same day | Female (socket) | 9 | M3 | NA | ||
฿ 285.81 ฿ 236.16 | CONNECTORS | 1 Piece(s) | Same day | Female (socket) | 9 | #4-40UNC | NA | ||
฿ 285.81 ฿ 178.60 | CONNECTORS | 1 Piece(s) | Same day | Female (socket) | 9 | M3 | Available | ||
฿ 285.81 ฿ 234.14 | CONNECTORS | 1 Piece(s) | Same day | Female (socket) | 9 | #4-40UNC | Available | ||
฿ 371.46 ฿ 283.83 | CONNECTORS | 1 Piece(s) | Same day | Female (socket) | 25 | M3 | NA | ||
฿ 371.46 ฿ 283.83 | CONNECTORS | 1 Piece(s) | Same day | Female (socket) | 25 | #4-40UNC | NA | ||
฿ 371.46 ฿ 283.83 | CONNECTORS | 1 Piece(s) | Same day | Female (socket) | 25 | M3 | Available |
Loading...
Connector Shape | Square shape | Connector series initials | V/W/X | Application | For PCB |
---|---|---|---|---|---|
Rated current (Max)(A) | 3 | Rated Voltage(V) | AC300 | Connection direction | Angle |
Features | Supporting reflow soldering | Circuit Board Attachment Method | Surface Mount | Contact Plating | Gold Plated |
Terminal plating | Tin Plating | Type | D-sub Connector |
How can we improve?
How can we improve?