(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Conforms to and has compatibility with DIN41612.
· As it features sufficient insulation distance, it can be used for medium to high currents as well as high voltage circuits.
· This can be mounted in the same rack as the Model XC5 series.
· The DIN connector M type (mix type) is also available.
· Conforms to UL standards (File No. E103202) as standard (excluding some products.)
[Applications]
· Used in communications equipment, OA equipment, testing instruments, disaster and crime prevention equipment etc.
· Mounts to the PCBs of security devices etc. Used in a wide range of applications.
XC4 model exterior appearance
Model XC4A-4812 (DIP right-angle terminal) dimensional drawing
Model XC4A-4812 (DIP right-angle terminal) PCB processing dimensional drawing
Model XC4B-4811 (DIP straight terminal) dimensional drawing
Model XC4B-4813 (straight wrap terminal) dimensional drawing
Model XC4B-4813 (straight wrap terminal) PCB processing dimensional drawing
Model XC4B-4813 (straight wrap terminal) panel processing dimensional drawing
Model XC4G-3212 (DIP right-angle terminal) dimensional drawing
Model XC4G-3212 (DIP right-angle terminal) PCB processing dimensional drawing
Common items / Units: mm
Type | Model XC4A/B | Model XC4G/H | Model XC4K/L | Model XC4M/N | Note |
---|---|---|---|---|---|
Rated Current | 6 A | 15 A | 2 A | - | |
Rated Voltage | 380 V AC | 500 V AC | 300 V AC | - | |
Contact Resistance | 15 mΩ or Less | 8 mΩ or Less | 20 mΩ or Less | 20 mV or Less, 100 mA or Less | |
Insulation Resistance | 106 MΩ or Higher | At 100 V DC | |||
Voltage Endurance | 1,550 V AC | 3,100 V AC | 1,000 V AC | 1 min (Leak Current 1 mA or Less) | |
Overall Insertion Force | 74 N | 39 N | 88 N | Number of Contacts × 0.93 N | Maximum Value |
Removal Force | 0.20 N | 0.20 N | 0.15 N | Minimum value, with test gauge | |
Insertion/Removal Tolerance | 400 times | - | |||
Operating Temperature Range | -55 to +125°C | No icing at low temperatures |
Part Number |
---|
XC4A-4812 |
XC4B-4811 |
XC4G-3212 |
XC4H-3213 |
XC4K-1542 |
XC4L-1541 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable pin/contact | Number Of Pins | Application | Rated Current (A) | Rated Voltage (V) | Wire connection method | Connection direction | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating | Terminal shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 400.00 ฿ 216.40 | CONNECTORS | 1 Piece(s) | Same day | Male (plug) | 48 | For PCB | 6 | AC380 | Solder | Angle | AC1550V | Nickel base Gold plating | Nickel tin alloy | Dip L shape | ||
฿ 644.00 | CONNECTORS | 1 Piece(s) | 5 Day(s) | Female (socket) | 48 | For PCB | 6 | AC380 | Solder | Straight | AC1550V | Nickel base Gold plating | Nickel tin alloy | Dip straight | ||
฿ 355.09 | CONNECTORS | 1 Piece(s) | 5 Day(s) | Male (plug) | 32 | For PCB | 6 | AC500 | Solder | Angle | AC1550V | Nickel base Gold plating | Nickel tin alloy | Dip L shape | ||
฿ 771.00 | CONNECTORS | 1 Piece(s) | 3 Day(s) | Female (socket) | 32 | For PCB | 6 | AC500 | Solder | Straight | AC1550V | Nickel base Gold plating | Nickel tin alloy | Wrapping straight | ||
฿ 739.00 | CONNECTORS | 1 Piece(s) | 3 Day(s) | Male (plug) | 15 | For PCB | 15 | AC500 | Solder | Angle | AC3100V | Nickel base Silver plating | Nickel base Silver plating | Dip L shape | ||
฿ 1,003.00 ฿ 847.03 | CONNECTORS | 1 Piece(s) | 3 Day(s) | Female (socket) | 15 | For PCB/panel mount | 15 | AC500 | Solder | Straight | AC3100V | Nickel base Silver plating | Nickel substrate, tin alloy | Dip straight |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | D/E/F | DIN/miniDIN |
---|---|---|---|---|---|
Protection function (environmentally resistant) | NA | Representative Standard | UL | Circuit Board Attachment Method | Circuit Board Hole Insertion |
How can we improve?
How can we improve?