DIN Connector (Twin Contact Type) - XC5 (DIN Standard)

Caution
- The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
Products for which orders have been suspended are not expected to be restocked anytime soon.
Product Description
Greatly expanded the variation of international standard DIN connectors.
[Features]
・ The manufacturer is trying to expand the number of positions while taking advantage of the advantages of DIN connectors
・ Wide variations correspond to various applications in the industry
・ Compatible with the international needs from one-piece connectors (card edges) to two-piece connectors
・ Achieves low price while maintaining high reliability by adopting twin contact method
・ Achieves low insertion force that has resulted from FEM analysis
・ UL standard (file No. E103202), CSA standard (file No. LR62678) certified products are standard products
[Applications]
・ It can be used as a board-to-board connector