(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Connectors with cables attached for a wide range of applications than standard DIN connectors.
[Features]
· There are two types of connector; one for flat cables and one for discrete wires. Select the appropriate type for the given application.
· Flat cable connectors enable VME bus configurations (daisy chain) and backplane systems.
· The discrete-wire press-fit connectors have solderless contacts and use separated contact blocks to significantly reduce the number of harnesses.
[Applications]
· For use in the PCBs of communications equipment, OA equipment, testing instruments, disaster and crime prevention equipment, security equipment, etc.
XC6 external appearance
XC6D-6421 outline drawing
XC6D-6421 dimensional outline drawing, Units: mm
XC6T-644 outline drawing
XC6T-644 dimensional outline drawing, Units: mm
XC6H-9621 outline drawing
XC6H-9621 dimensional outline drawing, Units: mm
XC6M-96 outline drawing
XC6M-96 dimensional outline drawing, Units: mm
Item | Type | |||
---|---|---|---|---|
Model XC6D | Model XC6H | Model XC6V | Note | |
Rated Current | 1 A | 0.65 A | Maximum 3 A | - |
Rated Voltage | 250 V AC | 100 V AC | 300 V AC | - |
Contact Resistance | 20 mΩ or Less (20 mV or Less, 100 mA or Less) | - | ||
Insulation Resistance | 103 MΩ or Higher (at 500 V DC) | - | ||
Voltage Endurance | 500 V AC | 300 V AC | 650 V AC | 1 min (Leak Current 1 mA or Less) |
Overall Insertion Force | Number of Contacts × 0.59 N or Less | - | ||
Removal Force | 0.15 N or More (with t = 0.56 mm test gauge) | - | ||
Insertion/Removal Tolerance | 200 times | - | ||
Operating Temperature Range | -55 to +105°C | (No icing at low temperatures) |
Item | Type | |||
---|---|---|---|---|
Model XC6D | Model XC6H | Model XC6V* | ||
Housing | Glass Impregnated PBT resin (UL94 V-0) / Gray | |||
Contact | Contact Area | Copper alloy/nickel-base, gold plating (0.4 μm) | ||
Terminal Part | Copper alloy/nickel-base, tin plating (2.0 μm) | |||
Strain Relief | Glass Impregnated PBT resin (UL94 V-0) / Gray | - |
*Includes the connector housing and single-row contact housing.
Type | Model XC6D | Model XC6H | Model XC6V* |
---|---|---|---|
Compatible Wires | Model XY3A-640□ 1.27 mm Pitch Flat Cable AWG 28 (Stranded Wire) 64 Cores UL2651 (Standard Cable) UL20012 (Folding Cable) UL20028 (Color-Coded Cable) | Model XY3A-9605 0.847 mm Pitch Flat Cable AWG 30 (Stranded Wire) 96 Cores UL20028 (Standard Cable) | · Contact No. 1 AWG 24 (using UL1061) AWG 26 (using UL1007) · Contact No. 2 AWG 26/28 (using UL1007) |
*The contact numbers are marked on the contact insulation barrels.
Part Number |
---|
XC6T-644 |
XC6V-6421 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number Of Pins | Rated Current (A) | Rated Voltage (V) | Wire connection method | Type | Withstand Voltage (One min/leak current 1 mA or less) | Contact part plating | Terminal part plating |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 100.00 ฿ 60.10 | CONNECTORS | 1 Piece(s) | Same day | - | - | - | - | Strain relief | - | - | - | ||
฿ 578.00 | CONNECTORS | 1 Piece(s) | 5 Day(s) | 64 | 3 | AC300 | Pressure Welding | Combination Type | AC650V | Nickel base Gold plating | Nickel substrate, tin plating |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | D/E/F | DIN/miniDIN |
---|---|---|---|---|---|
Application | Cable Connection | Protection function (environmentally resistant) | NA |
How can we improve?
How can we improve?