DIN Connector (4-Row, 128-Contact Type) - XC5 (Multi-Contact)

Brand :
OMRON

Caution

    Product Description

    [Features]
    ・ A multi-pin connector designed with DIN in mind, expanded to include a large number of contacts (4 rows, 128 contacts).
    ・ The aim is to move to a larger number of contacts while leveraging the best points of DIN connectors.
    ・ Two types are available for the plug L-shaped terminal: a standard DIN type and a circuit board mounted DIN style type.
    ・ In order to realize a low insertion force and maintain high reliability, the contact configuration adopts twin contacts.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    DIN Connector (4-Row, 128-Contact Type) - XC5 (Multi-Contact) | OMRON | MISUMI Thailand