1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AC Axial Fan, R87F / R87T (Part Number)

HEAT MEASURES FAN

AC Axial Fan, R87F / R87T
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,027.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optimum cooling with a comprehensive lineup of axial-flow fans.
[Features]
· Internal temperature rises in equipment can lead to components expiring more quickly which in turn can then lead to the equipment malfunctioning.
· Cooling the equipment interior and selecting the right fan are both extremely important for long-term use of component parts.
· Designed for low noise, long life, and environmental resistance.
· The shaft is supported by ball bearings for highly-reliable operation.
· The series features plastic-bladed models (44 types) and metal-bladed models (28 types.)
[Applications]
· An axial fan provides stable cooling for various applications and locations.

AC Axial Fan Specifications

AC Axial Fan R87F/R87T: related images

R87F / R87T external appearance

Features
Model R87T-A□A15H-WR water resistant type AC axial fans (protective structure IPX7) available.
Certified to UL and CSA standards. CE-marking compliant.

  • *Note: The various certified and applicable safety standards differ depending on the product.

AC Axial Fan Performance (R87F-A□A15 AC Axial Fan)

Motor TypeSingle-phase shading coil induction motor (2 pole, open type)
Lead TerminalTerminal type
Insulation ClassIEC B class (130°C)
UL A class (105°C)
CSA A class (105°C)
Insulation Resistance100 MΩ min. (with 500 V DC ohmmeter) Between all power supply connection parts and non-current carrying metal parts
Dielectric Strength2,000 V AC (for 1 min) Between all power supply connection parts and non-current carrying metal parts
Ambient Operating Temperature-30 to +70°C (assuming no icing)
Storage Temperature-30 to +85°C (assuming no icing)
Ambient Operating Humidity25 to 85% RH
Protection MethodImpedance protection
MaterialFrameDie cast aluminum
BladeGlass reinforced polycarbonate
BearingsBall bearings
WeightApprox. 540 g
Approved StandardsPSE, EN/IEC60335 (CE marking compliant)
Certified StandardsUL/CSA
  • *See the catalog for any types or model numbers other than those detailed above.

R87F-A□A15 AC Axial Fan (□120 × t38, Terminal Type) Dimensional Drawing and Reference Panel Dimensions

AC Axial Fan R87F/R87T: related images

R87F-A□A15 dimensional drawing

AC Axial Fan R87F/R87T: related images

Grounding screw hole, terminal shape

AC Axial Fan R87F/R87T: related images

R87F-A□A15 reference panel dimensions (discharge side)

AC Axial Fan R87F/R87T: related images

R87F-A□A15 reference panel dimensions (intake side)

See the catalog for dimensional drawings and reference panel dimensions for model numbers other than those detailed above.

Part Number
R87T-A1A83H SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize Thickness Input Voltage Sensor output Properties Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Power source, removable terminal Fan rotational speed Feather material Frame Material Burn protection mode

฿ 2,555.00

฿ 2,189.89

HEAT MEASURES FAN 1 Piece(s) 38 Day(s) 1080x8025mmAC100VNAStandard (general purpose) / Long Life / QuietPSE / CE / UL / CSA0.50.633363449Lead Wire typeHigh SpeedMetalAluminum Die CastingImpedance protection

Loading...

  1. 1
 

Basic Information

Type AC axial fan

Please check the type/dimensions/specifications of the part R87T-A1A83H in the AC Axial Fan, R87F / R87T series.

Products with similar specification

Part Number
R87F-A1A15LP
R87F-A1A15MP
R87F-A1A83H
R87T-A1A85H
R87T-A3A07H
R87T-A4A05H
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSSize Thickness Input Voltage Sensor output Properties Representative Standard Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Power source, removable terminal Fan rotational speed Feather material Frame Material Burn protection mode

฿ 1,075.00

1 Piece(s) 5 Day(s) -120x12038mmAC100VNALong Life / Quiet / Standard (general purpose)CE / PSE / UL / CSA22.1363844.144.1Terminal typeLow SpeedResinAluminum Die CastingImpedance protection

฿ 1,943.00

1 Piece(s) Same day -120x12038mmAC100VNALong Life / Quiet / Standard (general purpose)CE / PSE / UL / CSA2.22.5394263.763.7Terminal typeMedium speedResinAluminum Die CastingImpedance protection

฿ 1,605.00

1 Piece(s) Same day -80x8025mmAC100VNALong Life / Quiet / Standard (general purpose)CE / PSE / UL / CSA0.60.7323639.253.9Lead Wire typeHigh SpeedResinAluminum Die CastingImpedance protection

฿ 1,540.00

1 Piece(s) Same day -80x8038mmAC100VNALong Life / Quiet / Standard (general purpose)CE / PSE / UL / CSA0.80.937404258Lead Wire typeHigh SpeedMetalAluminum Die CastingImpedance protection

฿ 5,145.00

1 Piece(s) 38 Day(s) 10[Other] Ø15055mm[Other] AC115VNALong Life / Quiet / Standard (general purpose)CE / PSE / UL / CSA55.8525611888Lead Wire typeHigh SpeedMetalAluminum Die CastingImpedance protection

฿ 2,435.00

1 Piece(s) Same day -[Other] Ø15038mmAC200VNALong Life / Quiet / Standard (general purpose)CE / PSE / UL / CSA4.85.75658104107Lead Wire typeHigh SpeedMetalAluminum Die CastingImpedance protection