AC Axial Fan, R87F / R87T

Brand :
OMRON

Caution

    Product Description

    Optimum cooling with a comprehensive lineup of axial-flow fans.
    [Features]
    · Internal temperature rises in equipment can lead to components expiring more quickly which in turn can then lead to the equipment malfunctioning.
    · Cooling the equipment interior and selecting the right fan are both extremely important for long-term use of component parts.
    · Designed for low noise, long life, and environmental resistance.
    · The shaft is supported by ball bearings for highly-reliable operation.
    · The series features plastic-bladed models (44 types) and metal-bladed models (28 types.)
    [Applications]
    · An axial fan provides stable cooling for various applications and locations.

    AC Axial Fan Specifications

    AC Axial Fan R87F/R87T: related images

    R87F / R87T external appearance

    Features
    Model R87T-A□A15H-WR water resistant type AC axial fans (protective structure IPX7) available.
    Certified to UL and CSA standards. CE-marking compliant.

    • *Note: The various certified and applicable safety standards differ depending on the product.

    AC Axial Fan Performance (R87F-A□A15 AC Axial Fan)

    Motor TypeSingle-phase shading coil induction motor (2 pole, open type)
    Lead TerminalTerminal type
    Insulation ClassIEC B class (130°C)
    UL A class (105°C)
    CSA A class (105°C)
    Insulation Resistance100 MΩ min. (with 500 V DC ohmmeter) Between all power supply connection parts and non-current carrying metal parts
    Dielectric Strength2,000 V AC (for 1 min) Between all power supply connection parts and non-current carrying metal parts
    Ambient Operating Temperature-30 to +70°C (assuming no icing)
    Storage Temperature-30 to +85°C (assuming no icing)
    Ambient Operating Humidity25 to 85% RH
    Protection MethodImpedance protection
    MaterialFrameDie cast aluminum
    BladeGlass reinforced polycarbonate
    BearingsBall bearings
    WeightApprox. 540 g
    Approved StandardsPSE, EN/IEC60335 (CE marking compliant)
    Certified StandardsUL/CSA
    • *See the catalog for any types or model numbers other than those detailed above.

    R87F-A□A15 AC Axial Fan (□120 × t38, Terminal Type) Dimensional Drawing and Reference Panel Dimensions

    AC Axial Fan R87F/R87T: related images

    R87F-A□A15 dimensional drawing

    AC Axial Fan R87F/R87T: related images

    Grounding screw hole, terminal shape

    AC Axial Fan R87F/R87T: related images

    R87F-A□A15 reference panel dimensions (discharge side)

    AC Axial Fan R87F/R87T: related images

    R87F-A□A15 reference panel dimensions (intake side)

    See the catalog for dimensional drawings and reference panel dimensions for model numbers other than those detailed above.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    AC Axial Fan, R87F / R87T | OMRON | MISUMI Thailand