1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Stereo Earphones

STEREO EARPHONES

Stereo Earphones
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 595.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Balloon type design housing with a gentle fit. Cute & high quality sound.

[Features]
· Balloon type design with gentle fit.
· Cute & high quality sound.
· With highly powerful magnets, produces excellent sound quality that can be played from high frequency to low frequency.
· Canal type (ear plug type) excellent in sound insulation prevents sound leakage.
· Equipped with soft material earpieces that are comfortable even after long use.
· Uses gold-plated plug with excellent conductivity.

Part Number
MM-HP117G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 595.83

STEREO EARPHONES 1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Color Green Plug φ3.5 mm Gold Plated L Type Cable Length(m) Approximately 1.2