(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
You can connect directly to tablet or smartphone USB [microB] connector equipped. The memory reader / writer can store the cable in the main body, giving it a lovely chubby appearance.
[Features]
· supports 44 types of media without using adapters, and 6 types of rich media if adapters are used
· Cable integral type so you don't need to worry about losing cables
· Compatible models: USB corresponds to the host function USBmicroB smartphones / tablets equipped with connectors
· compatible with OS: Android 4.0 or later
· Connector shape: USB microB
· Power supply: USB bus power
· Maximum transfer rate: USB2.0 high speed mode /480Mbps (theoretical value)
Color | Black | Cable Length(mm) | 70 (excluding connector) | Specifications | Interface: USB 2.0, Connector Form: USB (micro-B) Male (x1), Power Supply Voltage: 5 V, External Dimensions: W 65 x H 21 x D 41 mm |
---|
Please check the type/dimensions/specifications of the part MRS-MB05BK in the Tablet / Smartphone Dedicated Memory Reader Writer series.
How can we improve?
How can we improve?