1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cable Mounting Memory Reader Writer

SCANNER

Cable Mounting Memory Reader Writer
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 584.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Memory card reader that a major media can read and write without an adapter.
[Features]
· It is convenient to carry with its "connector affixing function," you can affix the connector part of the cable to the main body.
· Compact size cable integrated, perfect partner for a smartphone.
· Supports over 40 kinds of media without using an adapter.
· Uses media that most mobile phones support such as microSD cards etc. small media which can be plugged in as is.
· Supports high speed media such as SDHC cards, SD memory cards, memory stick PRO (high speed), etc.
· A LED lamp to see the access state to the media.
[Applications]
· Memory backup of digital camera / smart phone / cell phones, etc. and copy / backup of various memory cards through PC.
· Copy pictures took with digital camera to a smartphone / tablet / PC.

 
Part Number
MR-K009WH
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 584.00

SCANNER 1 Piece(s) 60 Day(s)

Loading...

  1. 1

Basic Information

Color White Cable Length(mm) 17 (excluding connector) Specifications Interface: USB 2.0, External Dimensions: W 38.5 × H 12.0 × D 35.0 mm

Please check the type/dimensions/specifications of the part MR-K009WH in the Cable Mounting Memory Reader Writer series.