1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dual-Structure Power Strip, Construction Use, with Lightning Surge Protection

Dual-Structure Power Strip, Construction Use, with Lightning Surge Protection
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,892.52/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Power outlet with lightning surge protection to protect sensitive equipment, such as PCs and TVs from lightning.Utilizes a strongly heat-resistant, dual structure case.

[Features]
· A 3-pin, 8-socket power outlet for construction use utilizing a strongly heat-resistant, dual structure case.
· Utilizes a strongly heat-resistant dual structure case. Optimal for harsh on-site conditions, such as high-temperature construction sites and factories, etc.
· In addition, the outlet sockets have a double-layer structure that utilizes a urea resin with excellent heat resistance. The cable is double covered for improved strength and safety.
· This enables this product to be used safely on construction sites and in factories where large currents are used.
· A 3-pin plug / 8-socket useful specification model.
· An environmentally friendly product for suppressing the impact on people and the environment when it is disposed of. This product is recommended for companies engaged in environmental initiatives and individuals who are keenly interested in environmental issues.
· Lightning surge protected model with a built-in, high-performance, lightning surge-absorbing element that products electrical equipment from lightning surges.
· This model comes with a lightning surge protector for protecting electronic equipment, including PCs, from lightning surges caused by sudden lightning strikes.
· The outlet has a built-in high-performance lightning surge-absorbing element (varistor) with a maximum surge voltage of 12,500 V.
· This product alleviates the risk of small surges and failures and/or irrecoverable damage being caused to electronic equipment due to lightning strikes.

 
Part Number
T-WRMK3250LG/RS
T-WRMK3450LG/RS
T-WRMK3630LG/RS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Insertion Openings/Split Openings Cable Length
(m)

฿ 1,892.52

POWER STRIPS 1 Piece(s) 3 Day(s) 25

฿ 1,931.23

POWER STRIPS 1 Piece(s) 3 Day(s) 45

฿ 2,473.16

POWER STRIPS 1 Piece(s) 3 Day(s) 63

Loading...

  1. 1

Basic Information

Plug shape Other Socket shape A-3 retain prevention Switch form None
Color White Rated Current(A) 15 Rated Voltage(V) 125
Material (Main Body) ABS Resin Material (Plug Receptacle Part) Urea resin