(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Utilizes a strongly heat-resistant, dual structure case. A highly safe, environmentally friendly product. Optimal for large-capacity input for construction and housing uses.
[Features]
· A 3-pin, 6-socket type power outlet for construction use utilizing a strongly heat-resistant, dual structure case.
· Utilizes a strongly heat-resistant dual structure case. Optimal for harsh on-site conditions, such as high-temperature construction sites and factories, etc.
· In addition, the outlet sockets have a double-layer structure that utilizes a urea resin with excellent heat resistance. The cable is double covered for improved strength and safety.
· This enables this product to be used safely on construction sites and in factories where large currents are used.
· An environmentally friendly product for suppressing the impact on people and the environment when it is disposed of. This product is recommended for companies engaged in environmental initiatives and individuals who are keenly interested in environmental issues.
Plug shape | Other | Socket shape | A-3 retain prevention | Switch form | None |
---|---|---|---|---|---|
Color | White | Rated Current(A) | 15 | Rated Voltage(V) | 125 |
Material (Main Body) | ABS Resin | Material (Plug Receptacle Part) | Urea resin | Magnet | Included |
Please check the type/dimensions/specifications of the part T-WRM3410LG/RS in the Dual-Structure Power Strip for Construction Use series.
Part Number |
---|
T-WRM3210LG/RS |
T-WRM3230LG/RS |
T-WRM3250LG/RS |
T-WRM3610LG/RS |
T-WRM3810LG/RS |
T-WRM3850LG/RS |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Number of Insertion Openings/Split Openings | Cable Length (m) |
---|---|---|---|---|---|---|
฿ 1,279.00 | 1 Piece(s) | 90 Day(s) | 2 | 1 | ||
฿ 1,431.00 | 1 Piece(s) | 12 Day(s) | 2 | 3 | ||
฿ 1,157.03 | 1 Piece(s) | 3 Day(s) | 2 | 5 | ||
฿ 1,621.55 | 1 Piece(s) | 3 Day(s) | 6 | 1 | ||
฿ 2,511.87 | 1 Piece(s) | 3 Day(s) | 8 | 1 | ||
฿ 3,053.81 | 1 Piece(s) | 3 Day(s) | 8 | 5 |
How can we improve?
How can we improve?