(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ideal for offices. Outlet power splitter that supports a 3-pin plug that can connect OA devices that use 3-pin plugs such as a projector or monitor, without using an adapter.
*With magnet and unplugging-prevention
[Features]
• Three-pin-compatible outlet power splitter with simplified packaging for environmental friendliness, with magnet and unplugging-prevention.
■ Tracking resistance specifications
· Equipped with an insulating cap: An insulating cap that is extremely effective in preventing tracking is attached at the base of the plug blades.
■ Prevents cables from becoming unplugged
• Unplugging-prevention outlet: The sockets can be rotated to lock plugs, preventing them from becoming unintentionally unplugged.
■ Strong and reliable
• Duplex coating: This outlet power splitter conforms to the standards of the Japan Electrical Wiring System Industries Association and utilizes a safe, strong, power cable that does not become disconnected easily.
■ Double-Layer Structure
• The socket utilizes a heat-resistant, urea resin.
■ Features for more convenient installation and wiring
• Utilization of swing plug: Easy to wire because the angle of the tip of the plug can be changed as desired.
• With magnet: A magnet is mounted to the bottom to fix the unit in place on steel surfaces.
• With hook for wall-mounting: This power strip comes with a hook-receiving hole for wall-mounting, allowing the outlet power splitter to be used in various locations, rather than only on the top of a desk.
· Simple packaging reduces waste disposal.
■ The communications state can be checked visually
• Comes with an LED lamp that indicates whether the unit is powered: The presence of a power-ON indicator lamp helps to prevent failure to turn OFF the power when leaving or at night.
Part Number |
---|
T-T06-3410LG/RS |
T-T06-3430LG/RS |
T-T06-3450LG/RS |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Cable Length (m) |
---|---|---|---|---|---|---|
฿ 754.45 | POWER STRIPS | 1 Piece(s) | 9 Day(s) | 1 | ||
฿ 924.77 | POWER STRIPS | 1 Piece(s) | 9 Day(s) | 3 | ||
฿ 1,118.32 | POWER STRIPS | 1 Piece(s) | 9 Day(s) | 5 |
Loading...
Plug shape | A-2 swing plug | Socket shape | A-3 retain prevention | Number of Insertion Openings/Split Openings | 4 |
---|---|---|---|---|---|
Switch form | None | Color | Gray | Rated Current(A) | 15 |
Rated Voltage(V) | 125 | Material (Main Body) | ABS Resin | Material (Plug Receptacle Part) | Urea resin |
Magnet | Included |
How can we improve?
How can we improve?