1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Contact for Mini-CT Connector【100 Pieces Per Package】

CONNECTORS

Contact for Mini-CT Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 371.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Taiko Electronics (TE).
・ It is a contact for an AC/DC50 connector of the mini-CT series with pitch of 1.50 mm.

 
Part Number
353907-1 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 371.71

฿ 260.31

CONNECTORS 1 Pack(s)

100 Pieces Per Package

Same day

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Number of Poles 1 Application Cable Connection
Rated Current(A) 3 Wire connection method Crimp Connection direction Straight
Protection function (environmentally resistant) NA Applicable Wire Size(AWG) 28-24 Applicable Wire Size(mm2) 0.08-0.22
Wire coating outer diameter(mm) 0.85-1.05 Material/surface treatment Phosphor bronze/tin plating Note Allowable current is for AWG24 sized wires

Please check the type/dimensions/specifications of the part 353907-1 in the Contact for Mini-CT Connector series.