1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

CPC Connector Series 3 (Contact)【10 Pieces Per Package】

CONNECTORS

CPC Connector Series 3 (Contact)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,888.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

CPC Connector Series 3. Lightweight, heat-resistant, self-extinguishing round connectors made of flexible material. (Contact)

[Features]
・This is a lightweight / all-plastic connector with a metal shell (only the exterior is constructed of metal).
・CPC connectors are manufactured from a stable, heat-resistant, self-extinguishing UL94V-0 thermoplastic material.
・The housing of the CPC connector with metal shell is also UL94V-0 thermoplastic.
・The operating temperature range is from −55°C to +125°C.
・Panel, chassis-mount, and free-hanging types are available.
・Double-threaded screws with detents in the fitted housing enable quick attachment and easy removal.
・A built-in structure that protects the pin and socket.
・It has polarity for correct connector mating.
・ Special connectors with solder contacts and preinstalled contacts, etc., are also available.
・For receptacles with flanges, connectors with mounting nuts or with holes only are available.
・Accessories are also available as options.

 
Part Number
66741-6
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 6,888.21

CONNECTORS 1 Pack(s)

10 Pieces Per Package

10 Day(s)

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Number of Poles 1 Application Cable Connection
Rated Current(A) 35 Wire connection method Crimp Connection direction Straight
Protection function (environmentally resistant) NA Applicable Wire Size(AWG) 10-8 Applicable Wire Size(mm2) 4.60-9.04
Wire coating outer diameter(mm) 4.83-5.59 Material/surface treatment Gold plating on copper/nickel plating

Please check the type/dimensions/specifications of the part 66741-6 in the CPC Connector Series 3 (Contact) series.