1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Sun Ace Waterproof Centrifugal Fan (9W1TG48P0H61)

HEAT MEASURES FAN

DC Sun Ace Waterproof Centrifugal Fan (9W1TG48P0H61)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Product is waterproof and dustproof and achieves reduced energy use and quiet operation as well as high throughput and high static pressure.

 
Part Number
9W1TG48P0H61
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Size Thickness

฿ 7,702.84

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10[Other] Other964360Hφ17569mm

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size Other Rated Voltage DC48V
Sensor specifications Pulse Classification Waterproof Safety standards UL / TUV / CSA
Frame Material Aluminum Life Expectancy(h) 40000 Features With PWM control

Please check the type/dimensions/specifications of the part 9W1TG48P0H61 in the DC Sun Ace Waterproof Centrifugal Fan series.

Products with similar specification

Part Number
9W1TJ48P0H61
9W1TM48P4G01
9W1TM48P4H01
9W1TN48P1H01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame thickness Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Size Thickness

฿ 7,199.62

1 Piece(s) 13 Day(s) 10[Other] Other6.3961395Hφ 13391mm

฿ 6,421.16

1 Piece(s) 13 Day(s) 1025mm2.0365708Gφ10025mm

฿ 6,128.13

1 Piece(s) 13 Day(s) 1025mm1.7760560Hφ10025mm

฿ 7,399.35

1 Piece(s) 13 Day(s) 10[Other] Other3.8359390Hφ15035mm