1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC San Ace DC Fan 9A (9TG48P0G01)

HEAT MEASURES FAN

DC San Ace DC Fan 9A (9TG48P0G01)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• Fan that can deliver air in a far-away direction.
• Particularly excellent at static pressure; perfect for cooling equipment with high mounting density.

 
Part Number
9TG48P0G01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame thickness Rated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Size Thickness

฿ 6,356.13

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10[Other] OtherDC48V1473885Gφ17569mm

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size Other Sensor specifications Pulse
Classification Standard (general purpose) Safety standards UL / TUV / CSA Frame Material Aluminum
Life Expectancy(h) 40000 Features With PWM control

Please check the type/dimensions/specifications of the part 9TG48P0G01 in the DC San Ace DC Fan 9A series.

Products with similar specification

Part Number
9TG24P0G01
9TJ48P0H01
9TM48P4H01
9TN24P1H01
9TN48P1H01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame thickness Rated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Size Thickness

฿ 6,356.13

1 Piece(s) 5 Day(s) 10[Other] OtherDC24V1473885Gφ17569mm

฿ 5,675.81

1 Piece(s) 12 Day(s) 10[Other] OtherDC48V6.3961395Hφ 13391mm

฿ 4,913.91

1 Piece(s) 13 Day(s) 1025mmDC48V1.7760560Hφ10025mm

฿ 5,932.26

1 Piece(s) 5 Day(s) 10[Other] OtherDC24V3.8359410Hφ15035mm

฿ 5,932.26

1 Piece(s) 13 Day(s) 10[Other] OtherDC48V3.8359390Hφ15035mm