1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC San Ace, DC Fan, 9GE

HEAT MEASURES FAN

DC San Ace, DC Fan, 9GE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,561.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Fan with a diagonal diameter of 40 mm and a thickness of 28 mm.
- Low-vibration.

 
Part Number
9GE0412P3K03
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,561.67

HEAT MEASURES FAN 1 Piece(s) 6 Day(s) 10

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size 40x40 Frame thickness 28mm
Rated Voltage DC12V Sensor specifications Pulse Classification Standard (general purpose)
Safety standards UL / TUV / CSA Maximum air flow (DC input)(m3/min) 0.76 Sound pressure level (for DC input)(dB) 58
Maximum static pressure (for DC input)(Pa) 415 Frame Material Aluminum Speed ​code K
Life Expectancy(h) 40000 Size 40x40 Thickness 28mm
Features With PWM control

Please check the type/dimensions/specifications of the part 9GE0412P3K03 in the DC San Ace, DC Fan, 9GE series.