(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Includes PWM control function
· Rated voltage: 12 V.
· Frame material: plastic.
- Usable lifetime: 40,000 h.
Model | DC Fan | Frame Size | 40x40 | Frame thickness | 28mm |
---|---|---|---|---|---|
Rated Voltage | DC12V | Sensor specifications | Pulse | Classification | Standard (general purpose) |
Maximum air flow (DC input)(m3/min) | 0.59 | Sound pressure level (for DC input)(dB) | 50 | Maximum static pressure (for DC input)(Pa) | 340 |
Frame Shape | With ribs | Frame Material | Resin | Speed code | K |
Life Expectancy(h) | 40000 | Size | 40x40 | Thickness | 28mm |
Features | With PWM control |
Please check the type/dimensions/specifications of the part 9PH0412P3K033 in the Fan with PWM Control Function series.
How can we improve?
How can we improve?