1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Sun Ace, Low Power Consumption Fan (9GA0412P3G01)

HEAT MEASURES FAN

DC Sun Ace, Low Power Consumption Fan (9GA0412P3G01)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The delivery date is unstable due to the difficulty in obtaining materials, components, etc.
    Sales of products currently in stock may be temporarily suspended in the future depending on their availability.
    Products for which orders have been suspended are not expected to be restocked anytime soon.
  • The product images are representative images only. Specifications may differ for each part number, including shape and color.

Product Description

[Features]
- Power consumption is greatly reduced while maintaining the products functionality as a high-throughput, high-static pressure fan.

Specifications of 40 × 40 × 20 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 35 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
PWM
Duty
cycle
[%]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0412P6H0011210.2 to 13.8100
0
0.14
0.04
1.68
0.48
12,400
3,800
0.33
0.10
11.7
3.5
191
17.9
0.77
0.07
40
14
60,000/60°C
  • * The rotational speed of rated voltage 5 V and 24 V fans is 0 min^-1 at 0% PWM duty cycle
  • * PWM input frequency is 25 kHz.

Specifications of 40 × 40 × 28 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 53 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
PWM
Duty
cycle
[%]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0412P3G011210.8 to 13.2100
0
0.39
0.05
4.68
0.6
16,500
4,500
0.61
0.16
21.5
5.7
450
33
1.81
0.13
53
22
40,000/60°C
9GA0412P3H011210.8 to 13.2100
0
0.28
0.04
3.36
0.48
14,500
3,500
0.54
0.13
19.1
4.6
347
20
1.39
0.08
50
17
40,000/60°C
9GA0412P3M011210.8 to 13.2100
0
0.21
0.04
2.52
0.48
12,500
3,500
0.46
0.13
16.2
4.6
258
20
1.04
0.08
47
17
40,000/60°C
9GA0424P3H0012421.6 to 26.41000.163.8414,5000.5419.13471.395040,000/60°C
  • * The rotational speed of rated voltage 5 V and 24 V fans is 0 min^-1 at 0% PWM duty cycle
  • * PWM input frequency is 25 kHz.

Specifications of 60 × 60 × 15 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 50 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0612P7G011210.2 to 13.80.16
0.05
1.92
0.60
5,900
1,500
0.68
0.17
24
6.0
8.0
5.2
0.320
0.020
38
10
40,000/60°C
(70,000/40°C)
9GA0612P7H011210.2 to 13.80.10
0.03
1.2
0.36
4,900
1,300
0.56
0.15
19.7
5.3
55.6
3.9
0.223
0.015
34
8
40,000/60°C
(70,000/40°C)
  • * Expected lifespan at ambient temperature of 40°C is a reference value.
  • * PWM input frequency is 25 kHz.

Specifications of 60 × 60 × 20 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 70 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
PWM
Duty
cycle
[%]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0612P6G0011210.8 to 13.21000.263.126,8500.8831.11250.504340,000/60°C
(70,000/40)°C
9GA0612P6S0011210.8 to 13.21000.151.805,5000.7024.7810.333640,000/60°C
(70,000/40)°C
9GA0624P6G0012421.6 to 26.41000.122.886,8500.8831.11250.504340,000/60°C
(70,000/40)°C
9GA0624P6S0012421.6 to 26.41000.071.685,5000.7024.7810.333640,000/60°C
(70,000/40)°C
  • * Rotational speed at 0% PWM duty cycle is 0 min^-1
  • * Expected lifespan at ambient temperature of 40°C is a reference value.
  • * PWM input frequency is 25 kHz.
Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +70°C
  • Weight: 70 g
  • The following part numbers have a pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0612H60011210.8 to 13.20.091.084,1000.5218.4450.182960,000/60°C
9GA0612M60011210.8 to 13.20.050.602,7000.3412.0200.081860,000/60°C
9GA0624H60012421.6 to 26.40.040.964,1000.5218.4450.182960,000/60°C
9GA0624M60012421.6 to 26.40.030.722,7000.3412.0200.081860,000/60°C

Specifications of 60 × 60 × 38 mm thick low power consumption fan

Product External appearance

Product External appearance

  • Material, Frame: resin (flame retardancy grade: UL94V-0), Blade: Resin (flame retardancy grade: UL94V-0)
  • Expected lifespan, L10: Survival rate: 90% at 60°C, rated voltage, for continuous operation, in free air
  • Dielectric strength: 50/60 Hz, 500 V AC, 1 min (between lead conductors and frame)
  • Fan power supply lead: red for positive, black for negative, Sensor: yellow, Control: brown
  • Storage temperature range: -30 to +70°C (no condensation)
  • Operating Temperature Range: -20 to +60°C (9GA0612P1J03, 9GA0612P1K60), -20 to +70°C (9GA0612P1K03, 9GA0612P1H03)
  • Weight: 130 g
  • The following part numbers have a PWM control and pulse sensor.
Part NumberRating
Voltage
[V]
Operating voltage
Range
[V]
PWM
Duty
cycle
[%]
Rating
Current
[A]
Rating
Input
[W]
Rating
Rotational speed
[min^-1]
Maximum
Air volume
[m^3/min]
Maximum
Air volume
[CFM]
Maximum
Static pressure
[Pa]
Maximum
Static pressure
[inchH2O]
Sound pressure
level
[dB (A)]
Expected
lifespan
[h]
9GA0612P1J031210.8 to 12.6100
20
1.50
0.10
18.00
1.20
17,500
4,000
1.75
0.40
62
14
820
43
3.3
0.17
63
24
40,000/60°C
(70,000/40°C)
9GA0612P1K031210.8 to 13.2100
20
0.95
0.10
11.40
1.20
14,800
4,000
1.50
0.40
53
14
600
43
2.4
0.17
59
24
40,000/60°C
(70,000/40°C)
9GA0612P1H031210.8 to 13.2100
20
0.55
0.06
6.60
0.72
11,500
2,600
1.15
0.27
40
9.5
375
20
1.5
0.08
52
19
40,000/60°C
(70,000/40°C)
9GA0612P1K601210.8 to 13.2100
0
0.95
0.05
11.40
0.60
14,800
1,480
1.50
0.134
53
4.7
675
8.3
2.7
0.03
59
16
40,000/60°C
(70,000/40°C)
  • * The rotational speed of 9GA0612P1J03, 9GA0612P1K03, and 9GA0612P1H03 at 0% PWM duty cycle is 0 min^-1
  • * Expected lifespan at ambient temperature of 40°C is a reference value.
  • * PWM input frequency is 25 kHz.
  • * For types and part numbers other than the above listed, please refer to manufacturers' catalogs.
Part Number
9GA0412P3G01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Size Thickness Control system Protection function Rated Current
(A)
Rated input
(W)
Special Priced Product Features Flame-Retardant Grade

฿ 1,118.32

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -40x40[Other] 28mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.6153450With ribsResinG4000040x4028mm-----With PWM control-

Loading...

  1. 1
 

Basic Information

Model DC Fan

Please check the type/dimensions/specifications of the part 9GA0412P3G01 in the DC Sun Ace, Low Power Consumption Fan series.

Products with similar specification

Part Number
9GA0412P3G011
9GA0412P3H01
9GA0412P3H011
9GA0412P3J011
9GA0412P3M01
9GA0412P3M011
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Life Expectancy
(h)
Size Thickness Control system Protection function Rated Current
(A)
Rated input
(W)
Special Priced Product Features Flame-Retardant Grade

฿ 1,118.32

1 Piece(s) 5 Day(s) -40x40[Other] 28mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.6153450Without GussetResinG4000040x4028mm-----With PWM control-

฿ 1,094.71

1 Piece(s) 5 Day(s) -40x40[Other] 28mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.5450347With ribsResinH4000040x4028mm-----With PWM control-

฿ 1,118.32

1 Piece(s) 5 Day(s) -40x40[Other] 28mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.5450347Without GussetResinH4000040x4028mm-----With PWM control-

฿ 1,206.83

1 Piece(s) 5 Day(s) -40x40[Other] 28mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.6754535Without GussetResinJ4000040x4028mm-----With PWM control-

฿ 1,118.32

1 Piece(s) 13 Day(s) 1040x40[Other] 28mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.4647258With ribsResinM4000040x4028mm-----With PWM control-

฿ 1,118.32

1 Piece(s) 13 Day(s) 1040x40[Other] 28mmDC12VPulseStandard (general purpose)UL / TUV / CSA0.4647258Without GussetResinM4000040x4028mm-----With PWM control-