(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- Power consumption is greatly reduced while maintaining the products functionality as a high-throughput, high-static pressure fan.
Product External appearance
Part Number | Rating Voltage [V] | Operating voltage Range [V] | PWM Duty cycle [%] | Rating Current [A] | Rating Input [W] | Rating Rotational speed [min^-1] | Maximum Air volume [m^3/min] | Maximum Air volume [CFM] | Maximum Static pressure [Pa] | Maximum Static pressure [inchH2O] | Sound pressure level [dB (A)] | Expected lifespan [h] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9GA0412P6H001 | 12 | 10.2 to 13.8 | 100 0 | 0.14 0.04 | 1.68 0.48 | 12,400 3,800 | 0.33 0.10 | 11.7 3.5 | 191 17.9 | 0.77 0.07 | 40 14 | 60,000/60°C |
Product External appearance
Part Number | Rating Voltage [V] | Operating voltage Range [V] | PWM Duty cycle [%] | Rating Current [A] | Rating Input [W] | Rating Rotational speed [min^-1] | Maximum Air volume [m^3/min] | Maximum Air volume [CFM] | Maximum Static pressure [Pa] | Maximum Static pressure [inchH2O] | Sound pressure level [dB (A)] | Expected lifespan [h] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9GA0412P3G01 | 12 | 10.8 to 13.2 | 100 0 | 0.39 0.05 | 4.68 0.6 | 16,500 4,500 | 0.61 0.16 | 21.5 5.7 | 450 33 | 1.81 0.13 | 53 22 | 40,000/60°C |
9GA0412P3H01 | 12 | 10.8 to 13.2 | 100 0 | 0.28 0.04 | 3.36 0.48 | 14,500 3,500 | 0.54 0.13 | 19.1 4.6 | 347 20 | 1.39 0.08 | 50 17 | 40,000/60°C |
9GA0412P3M01 | 12 | 10.8 to 13.2 | 100 0 | 0.21 0.04 | 2.52 0.48 | 12,500 3,500 | 0.46 0.13 | 16.2 4.6 | 258 20 | 1.04 0.08 | 47 17 | 40,000/60°C |
9GA0424P3H001 | 24 | 21.6 to 26.4 | 100 | 0.16 | 3.84 | 14,500 | 0.54 | 19.1 | 347 | 1.39 | 50 | 40,000/60°C |
Product External appearance
Part Number | Rating Voltage [V] | Operating voltage Range [V] | Rating Current [A] | Rating Input [W] | Rating Rotational speed [min^-1] | Maximum Air volume [m^3/min] | Maximum Air volume [CFM] | Maximum Static pressure [Pa] | Maximum Static pressure [inchH2O] | Sound pressure level [dB (A)] | Expected lifespan [h] |
---|---|---|---|---|---|---|---|---|---|---|---|
9GA0612P7G01 | 12 | 10.2 to 13.8 | 0.16 0.05 | 1.92 0.60 | 5,900 1,500 | 0.68 0.17 | 24 6.0 | 8.0 5.2 | 0.320 0.020 | 38 10 | 40,000/60°C (70,000/40°C) |
9GA0612P7H01 | 12 | 10.2 to 13.8 | 0.10 0.03 | 1.2 0.36 | 4,900 1,300 | 0.56 0.15 | 19.7 5.3 | 55.6 3.9 | 0.223 0.015 | 34 8 | 40,000/60°C (70,000/40°C) |
Product External appearance
Part Number | Rating Voltage [V] | Operating voltage Range [V] | PWM Duty cycle [%] | Rating Current [A] | Rating Input [W] | Rating Rotational speed [min^-1] | Maximum Air volume [m^3/min] | Maximum Air volume [CFM] | Maximum Static pressure [Pa] | Maximum Static pressure [inchH2O] | Sound pressure level [dB (A)] | Expected lifespan [h] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9GA0612P6G001 | 12 | 10.8 to 13.2 | 100 | 0.26 | 3.12 | 6,850 | 0.88 | 31.1 | 125 | 0.50 | 43 | 40,000/60°C (70,000/40)°C |
9GA0612P6S001 | 12 | 10.8 to 13.2 | 100 | 0.15 | 1.80 | 5,500 | 0.70 | 24.7 | 81 | 0.33 | 36 | 40,000/60°C (70,000/40)°C |
9GA0624P6G001 | 24 | 21.6 to 26.4 | 100 | 0.12 | 2.88 | 6,850 | 0.88 | 31.1 | 125 | 0.50 | 43 | 40,000/60°C (70,000/40)°C |
9GA0624P6S001 | 24 | 21.6 to 26.4 | 100 | 0.07 | 1.68 | 5,500 | 0.70 | 24.7 | 81 | 0.33 | 36 | 40,000/60°C (70,000/40)°C |
Product External appearance
Part Number | Rating Voltage [V] | Operating voltage Range [V] | Rating Current [A] | Rating Input [W] | Rating Rotational speed [min^-1] | Maximum Air volume [m^3/min] | Maximum Air volume [CFM] | Maximum Static pressure [Pa] | Maximum Static pressure [inchH2O] | Sound pressure level [dB (A)] | Expected lifespan [h] |
---|---|---|---|---|---|---|---|---|---|---|---|
9GA0612H6001 | 12 | 10.8 to 13.2 | 0.09 | 1.08 | 4,100 | 0.52 | 18.4 | 45 | 0.18 | 29 | 60,000/60°C |
9GA0612M6001 | 12 | 10.8 to 13.2 | 0.05 | 0.60 | 2,700 | 0.34 | 12.0 | 20 | 0.08 | 18 | 60,000/60°C |
9GA0624H6001 | 24 | 21.6 to 26.4 | 0.04 | 0.96 | 4,100 | 0.52 | 18.4 | 45 | 0.18 | 29 | 60,000/60°C |
9GA0624M6001 | 24 | 21.6 to 26.4 | 0.03 | 0.72 | 2,700 | 0.34 | 12.0 | 20 | 0.08 | 18 | 60,000/60°C |
Product External appearance
Part Number | Rating Voltage [V] | Operating voltage Range [V] | PWM Duty cycle [%] | Rating Current [A] | Rating Input [W] | Rating Rotational speed [min^-1] | Maximum Air volume [m^3/min] | Maximum Air volume [CFM] | Maximum Static pressure [Pa] | Maximum Static pressure [inchH2O] | Sound pressure level [dB (A)] | Expected lifespan [h] |
---|---|---|---|---|---|---|---|---|---|---|---|---|
9GA0612P1J03 | 12 | 10.8 to 12.6 | 100 20 | 1.50 0.10 | 18.00 1.20 | 17,500 4,000 | 1.75 0.40 | 62 14 | 820 43 | 3.3 0.17 | 63 24 | 40,000/60°C (70,000/40°C) |
9GA0612P1K03 | 12 | 10.8 to 13.2 | 100 20 | 0.95 0.10 | 11.40 1.20 | 14,800 4,000 | 1.50 0.40 | 53 14 | 600 43 | 2.4 0.17 | 59 24 | 40,000/60°C (70,000/40°C) |
9GA0612P1H03 | 12 | 10.8 to 13.2 | 100 20 | 0.55 0.06 | 6.60 0.72 | 11,500 2,600 | 1.15 0.27 | 40 9.5 | 375 20 | 1.5 0.08 | 52 19 | 40,000/60°C (70,000/40°C) |
9GA0612P1K60 | 12 | 10.8 to 13.2 | 100 0 | 0.95 0.05 | 11.40 0.60 | 14,800 1,480 | 1.50 0.134 | 53 4.7 | 675 8.3 | 2.7 0.03 | 59 16 | 40,000/60°C (70,000/40°C) |
Part Number |
---|
9GA0612P1K601 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) | Size | Thickness | Control system | Protection function | Rated Current (A) | Rated input (W) | Special Priced Product | Features | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,892.52 | HEAT MEASURES FAN | 1 Piece(s) | 13 Day(s) | 10 | 60x60 | 38mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 1.5 | 59 | 675 | Without Gusset | Resin | K | 40000 | 60x60 | 38mm | - | - | - | - | - | With PWM control | - |
Loading...
Model | DC Fan |
---|
Please check the type/dimensions/specifications of the part 9GA0612P1K601 in the DC Sun Ace, Low Power Consumption Fan series.
Part Number |
---|
9GA0412P3H011 |
9GA0412P3J011 |
9GA0412P3M01 |
9GA0612P6G001 |
9GA0612P6S001 |
9GA0612P7G01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Life Expectancy (h) | Size | Thickness | Control system | Protection function | Rated Current (A) | Rated input (W) | Special Priced Product | Features | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,118.32 | 1 Piece(s) | 5 Day(s) | - | 40x40 | [Other] 28mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 0.54 | 50 | 347 | Without Gusset | Resin | H | 40000 | 40x40 | 28mm | - | - | - | - | - | With PWM control | - | ||
฿ 1,206.83 | 1 Piece(s) | 5 Day(s) | - | 40x40 | [Other] 28mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 0.67 | 54 | 535 | Without Gusset | Resin | J | 40000 | 40x40 | 28mm | - | - | - | - | - | With PWM control | - | ||
฿ 1,118.32 | 1 Piece(s) | 13 Day(s) | 10 | 40x40 | [Other] 28mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 0.46 | 47 | 258 | With ribs | Resin | M | 40000 | 40x40 | 28mm | - | - | - | - | - | With PWM control | - | ||
฿ 1,466.71 | 1 Piece(s) | 5 Day(s) | - | 60x60 | 20mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 0.88 | 43 | 125 | With ribs | Resin | G | 40000 | 60x60 | 20mm | - | - | - | - | - | With PWM control | - | ||
฿ 1,521.38 | 1 Piece(s) | 5 Day(s) | - | 60x60 | 20mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 0.7 | 36 | 81 | With ribs | Resin | S | 40000 | 60x60 | 20mm | - | - | - | - | - | With PWM control | - | ||
฿ 1,002.19 | 1 Piece(s) | 5 Day(s) | - | 60x60 | 15mm | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 0.68 | 38 | 80 | With ribs | Resin | G | 40000 | 60x60 | 15mm | - | - | - | - | - | With PWM control | - |
How can we improve?
How can we improve?