1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC Sensor, Double Inversion Fan

DC Sensor, Double Inversion Fan
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,335.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- High air flow and high static pressure can be obtained when using 2 fans of the same size in series.
- Optimal for high density equipment.

 
Part Number
9CR1212P0G03
9CRA0912P0G001
9CRA0948P0G601
9CRB0812P8G001
9CRH0412P5J001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Flame-Retardant Grade

฿ 3,831.24

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -120x120[40 mm or more] 76mmDC12VUL / TUV / CSA8.570480-G40000120x12076mm----

฿ 4,313.09

SYD SAN ACE 92 9CRA 1 Piece(s) 5 Day(s) -92x92[40 mm or more] 76mmDC12V-5.8811650Without Gusset-40000--Current cut method, reverse connection protection9.0108Frame: UL94V-0/blade: UL94V-0

฿ 4,349.28

SYD SAN ACE 92 9CRA 1 Piece(s) 5 Day(s) 1092x92[40 mm or more] 76mmDC48V-5.8811650Without Gusset-40000--Current cut method, reverse connection protection2.2105.6Frame: UL94V-0/blade: UL94V-0

฿ 4,041.65

SYD SAN ACE 80 9CRB 1 Piece(s) 5 Day(s) -80x80[40 mm or more] 80mmDC12V-5.5801150Without Gusset-40000--Current cut method, reverse connection protection9.2110.4Blade: UL94V-0

฿ 2,335.86

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) -40x40[Other] OtherDC12VUL / CUL / TUV / CSA0.93701,700--30,00040x4056 mmCurrent cut method, reverse connection protection2.5230.24Frame: UL94V-0 / Blade: UL94V-0

Loading...

  1. 1

Basic Information

Model DC Fan Sensor specifications Pulse Classification Double inverted
Frame Material Resin Features With PWM control