1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC San Ace Oilproof Fan (9WF0824S401)

HEAT MEASURES FAN

DC San Ace Oilproof Fan (9WF0824S401)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Stable operation is maintained in severe environments that produce oil mist.
- Ideal for devices such as production equipment on site.

 
Part Number
9WF0824S401
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Size

฿ 2,589.29

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 1080x80Pulse1.23858S80x80

Loading...

  1. 1

Basic Information

Model DC Fan Frame thickness 25mm Rated Voltage DC24V
Classification Oilproof Safety standards UL / TUV / CSA Frame Material Resin
Life Expectancy(h) 40000 Thickness 25mm

Please check the type/dimensions/specifications of the part 9WF0824S401 in the DC San Ace Oilproof Fan series.

Products with similar specification

Part Number
9WF0824S402
9WF0824S4D01
9WF0924H401
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame Size Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Size

฿ 2,511.87

1 Piece(s) 13 Day(s) 1080x80NA1.23858S80x80

฿ 2,589.29

1 Piece(s) 13 Day(s) 1080x80Lock1.23858S80x80

฿ 4,150.00

1 Piece(s) Quote 1092x92Pulse1.4542.566H92x92