1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC San Ace Waterproof Fan (9WE5724K502)

HEAT MEASURES FAN

DC San Ace Waterproof Fan (9WE5724K502)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- Can be used safely in areas with water (IP54/IP55).
- Optimized for devices used outdoors.

 
Part Number
9WE5724K502
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Size Thickness

฿ 5,675.81

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) [Other] Other[40 mm or more] 51mmDC24VNA8.560243Side cut typeAluminumKφ172 x 15051mm

Loading...

  1. 1

Basic Information

Model DC Fan Classification Waterproof Safety standards UL / TUV / CSA
Life Expectancy(h) 40000

Please check the type/dimensions/specifications of the part 9WE5724K502 in the DC San Ace Waterproof Fan series.

Products with similar specification

Part Number
9WE5748K502
9WS0912H401
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFrame Size Frame thickness Rated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Frame Material Speed ​code Size Thickness

฿ 5,675.81

1 Piece(s) 13 Day(s) [Other] Other[40 mm or more] 51mmDC48VNA8.560243Side cut typeAluminumKφ172 x 15051mm

฿ 2,042.29

1 Piece(s) Available 5 Day(s) 92x9225mmDC12VPulse1.383345.1With ribsResinH92x9225mm