(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- This is a DC fan belonging to the Sun Ace GV series.
Part Number |
---|
9GV1424P1H001 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Size | Thickness | Protection function | Rated Current (A) | Rated input (W) | Features | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,577.48 | SYD SAN ACE 140 9GV | 1 Piece(s) | 5 Day(s) | 10 | [Other] Other | 38mm | DC24V | Pulse | - | UL / CUL / TUV / CSA | 6 | 62 | 300 | Without Gusset | Aluminum | - | 140x140 | - | Current cut method, reverse connection protection | 0.85 | 20.4 | With PWM control | Frame: UL94V-1/blade: UL94V-1 |
Loading...
Model | DC Fan | Life Expectancy(h) | 40000 |
---|
Please check the type/dimensions/specifications of the part 9GV1424P1H001 in the DC Sun Ace, DC Fan, 9GV series.
Part Number |
---|
9GV1212J1011 |
9GV1212J102 |
9GV1212J1021 |
9GV1424P1S001 |
9GV1448P1G001 |
9GV1448P1H001 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Frame Material | Speed code | Size | Thickness | Protection function | Rated Current (A) | Rated input (W) | Features | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,886.01 | 1 Piece(s) | 12 Day(s) | 10 | 120x120 | 38mm | DC12V | Pulse | Standard (general purpose) | - | 6.35 | 64 | 360 | Without Gusset | Resin | J | 120x120 | 38mm | - | - | - | - | - | ||
฿ 1,825.54 | 1 Piece(s) | 12 Day(s) | 10 | 120x120 | 38mm | DC12V | NA | Standard (general purpose) | - | 6.35 | 64 | 360 | With ribs | Resin | J | 120x120 | 38mm | - | - | - | - | - | ||
฿ 1,825.54 | 1 Piece(s) | 12 Day(s) | 10 | 120x120 | 38mm | DC12V | NA | Standard (general purpose) | - | 6.35 | 64 | 360 | Without Gusset | Resin | J | 120x120 | 38mm | - | - | - | - | - | ||
฿ 3,643.82 | 1 Piece(s) | 13 Day(s) | 10 | [Other] Other | 38mm | DC24V | Pulse | - | CUL / UL / TUV / CSA | 7.7 | 67 | 480 | Without Gusset | Aluminum | - | 140x140 | - | Current cut method, reverse connection protection | 1.55 | 37.2 | With PWM control | Frame: UL94V-1/blade: UL94V-1 | ||
฿ 3,909.16 | 1 Piece(s) | 13 Day(s) | 10 | [Other] Other | 38mm | DC48V | Pulse | - | CUL / UL / TUV / CSA | 8.8 | 70 | 640 | Without Gusset | Aluminum | - | 140x140 | - | Current cut method, reverse connection protection | 1.15 | 55.2 | With PWM control | Frame: UL94V-1/blade: UL94V-1 | ||
฿ 3,776.49 | 1 Piece(s) | 5 Day(s) | 10 | [Other] Other | 38mm | DC48V | Pulse | - | CUL / UL / TUV / CSA | 6 | 62 | 300 | Without Gusset | Aluminum | - | 140x140 | - | Current cut method, reverse connection protection | 0.42 | 20.16 | With PWM control | Frame: UL94V-1/blade: UL94V-1 |
How can we improve?
How can we improve?