1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DC Sun Ace, DC Fan, 109P, □140 × 38 Width (Part Number)

DC Sun Ace, DC Fan, 109P, □140 × 38 Width
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,759.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·The square diameter is 140 mm and the thickness is 38 mm. ·Frame Material: Resin

 
Part Number
109P1412H1D01
109P1412H101
109P1412H102
109P1412M101
109P1412M102
109P1424H1D01
109P1424H101
109P1424H102
109P1424M101
109P1424M102
109P1448H101
109P1448H102
109P1448M101
109P1448M102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Sensor specifications Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code

฿ 1,892.52

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10DC12VLock4.54694H

฿ 1,892.52

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10DC12VPulse4.54694H

฿ 1,815.10

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10DC12VNA4.54694H

฿ 1,892.52

HEAT MEASURES FAN 1 Piece(s) 5 Day(s) 10DC12VPulse3.33852M

฿ 1,815.10

HEAT MEASURES FAN 1 Piece(s) 13 Day(s) 10DC12VNA3.33852M

฿ 1,892.52

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10DC24VLock4.54694H

฿ 1,819.50

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10DC24VPulse4.54694H

฿ 1,759.03

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10DC24VNA4.54694H

฿ 1,892.52

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10DC24VPulse3.33852M

฿ 1,815.10

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10DC24VNA3.33852M

฿ 1,892.52

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10DC48VPulse4.54694H

฿ 1,815.10

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10DC48VNA4.54694H

฿ 1,892.52

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10DC48VPulse3.33852M

฿ 1,815.10

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10DC48VNA3.33852M

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size Other Frame thickness 38mm
Classification Standard (general purpose) Safety standards UL / TUV / CSA Frame Shape With ribs
Frame Material Resin Life Expectancy(h) 40000 Size 140x140
Thickness 38mm