1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DC San Ace DC Fan 9SG (9SG1224G101)

HEAT MEASURES FAN

DC San Ace DC Fan 9SG (9SG1224G101)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Specifications]·San Ace 9SG series DC fan. ·Frame Material: Aluminum

 
Part Number
9SG1224G101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Size Thickness Control system Features

฿ 4,113.91

HEAT MEASURES FAN 1 Piece(s) Same day -120x12038mmDC24V7.3564340-G120x12038mmNo PWM control function-

Loading...

  1. 1

Basic Information

Model DC Fan Sensor specifications Pulse Classification Standard (general purpose)
Safety standards UL / TUV / CSA Frame Material Aluminum Life Expectancy(h) 40000

Please check the type/dimensions/specifications of the part 9SG1224G101 in the DC San Ace DC Fan 9SG series.

Products with similar specification

Part Number
9SG5724P5H61
9SG5748P5H01
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Frame Shape Speed ​code Size Thickness Control system Features

฿ 4,041.68

1 Piece(s) 5 Day(s) -Ø172[40 mm or more] 51mmDC24V11.671540Side cut typeHφ172 x 15051mmWith PWM control functionWith PWM control

฿ 3,846.19

1 Piece(s) 15 Day(s) 10Ø172[40 mm or more] 51mmDC48V11.671770Side cut typeHφ172 x 15051mmWith PWM control functionWith PWM control