(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]·San Ace 9SG series DC fan. ·Frame Material: Aluminum
Part Number |
---|
9SG1224G101 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Speed code | Size | Thickness | Control system | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,113.91 | HEAT MEASURES FAN | 1 Piece(s) | Same day | - | 120x120 | 38mm | DC24V | 7.35 | 64 | 340 | - | G | 120x120 | 38mm | No PWM control function | - |
Loading...
Model | DC Fan | Sensor specifications | Pulse | Classification | Standard (general purpose) |
---|---|---|---|---|---|
Safety standards | UL / TUV / CSA | Frame Material | Aluminum | Life Expectancy(h) | 40000 |
Please check the type/dimensions/specifications of the part 9SG1224G101 in the DC San Ace DC Fan 9SG series.
Part Number |
---|
9SG5724P5H61 |
9SG5748P5H01 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Frame Shape | Speed code | Size | Thickness | Control system | Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,041.68 | 1 Piece(s) | 5 Day(s) | - | Ø172 | [40 mm or more] 51mm | DC24V | 11.6 | 71 | 540 | Side cut type | H | φ172 x 150 | 51mm | With PWM control function | With PWM control | ||
฿ 3,846.19 | 1 Piece(s) | 15 Day(s) | 10 | Ø172 | [40 mm or more] 51mm | DC48V | 11.6 | 71 | 770 | Side cut type | H | φ172 x 150 | 51mm | With PWM control function | With PWM control |
How can we improve?
How can we improve?