(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
- A blower series DC cooling fan featuring high static pressure. Optimal for densely installed equipment, or for spraying applications.
Part Number |
---|
109BG12HC1 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Speed code | Life Expectancy (h) | Size | Thickness | Protection function | Rated Current (A) | Rated input (W) | Features | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,705.42 | HEAT MEASURES FAN | 1 Piece(s) | 5 Day(s) | - | 160x160 | [Other] Other | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 1.62 | 55 | 313.6 | H | 40000 | 160x160 | 40mm | - | - | - | - | - |
Loading...
Model | Blower | Frame Material | Resin |
---|
Please check the type/dimensions/specifications of the part 109BG12HC1 in the DC Sun Ace Blower Fan series.
Part Number |
---|
109BC12MC7-1 |
109BD12FA2 |
109BD12FC2 |
109BG12HD1 |
109BG12MA1 |
109BG12MC1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Frame Size | Frame thickness | Rated Voltage | Sensor specifications | Classification | Safety standards | Maximum air flow (DC input) (m3/min) | Sound pressure level (for DC input) (dB) | Maximum static pressure (for DC input) (Pa) | Speed code | Life Expectancy (h) | Size | Thickness | Protection function | Rated Current (A) | Rated input (W) | Features | Flame-Retardant Grade |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 886.06 | 1 Piece(s) | 5 Day(s) | - | [Other] 52x52 | 15mm | DC12V | Pulse | - | UL / TUV / CSA | 0.091 | 35 | 100 | M | 40000 | 52x52 | 15mm | - | - | - | - | - | ||
฿ 1,157.03 | 1 Piece(s) | 5 Day(s) | 10 | [Other] Other | [Other] Other | DC12V | NA | Standard (general purpose) | UL / TUV / CSA | 0.31 | 37 | 98 | F | 40000 | 76x76 | 30mm | - | - | - | - | - | ||
฿ 1,157.03 | 1 Piece(s) | 5 Day(s) | 10 | [Other] Other | [Other] Other | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 0.31 | 37 | 98 | F | 40000 | 76x76 | 30mm | - | - | - | - | - | ||
฿ 2,617.70 | 1 Piece(s) | 12 Day(s) | 10 | 160x160 | [Other] Other | DC12V | Lock | Standard (general purpose) | UL / TUV / CSA | 1.62 | 55 | 313.6 | H | 40000 | 160x160 | 40mm | - | - | - | - | - | ||
฿ 2,705.42 | 1 Piece(s) | 12 Day(s) | 10 | 160x160 | [Other] Other | DC12V | NA | Standard (general purpose) | UL / TUV / CSA | 1.26 | 50 | 156.8 | M | 40000 | 160x160 | 40mm | - | - | - | - | - | ||
฿ 2,705.42 | 1 Piece(s) | 12 Day(s) | 10 | 160x160 | [Other] Other | DC12V | Pulse | Standard (general purpose) | UL / TUV / CSA | 1.26 | 50 | 156.8 | M | 40000 | 160x160 | 40mm | - | - | - | - | - |
How can we improve?
How can we improve?