1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
DC Sun Ace Blower Fan (Part Number)

HEAT MEASURES FAN

DC Sun Ace Blower Fan
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 731.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
- A blower series DC cooling fan featuring high static pressure. Optimal for densely installed equipment, or for spraying applications.

 
Part Number
109BD24HA2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Features Flame-Retardant Grade

฿ 1,002.19

HEAT MEASURES FAN 1 Piece(s) 12 Day(s) 10[Other] Other[Other] OtherDC24VNAStandard (general purpose)UL / TUV / CSA0.3641.5151.9H4000076x7630mm-----

Loading...

  1. 1

Basic Information

Model Blower Frame Material Resin

Please check the type/dimensions/specifications of the part 109BD24HA2 in the DC Sun Ace Blower Fan series.

Products with similar specification

Part Number
109BC12MC7-1
109BD12FA2
109BD12FC2
109BD24HD2
109BD24MA2
109BD24MC2
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSFrame Size Frame thickness Rated Voltage Sensor specifications Classification Safety standards Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Speed ​code Life Expectancy
(h)
Size Thickness Protection function Rated Current
(A)
Rated input
(W)
Features Flame-Retardant Grade

฿ 886.06

1 Piece(s) 5 Day(s) -[Other] 52x5215mmDC12VPulse-UL / TUV / CSA0.09135100M4000052x5215mm-----

฿ 1,157.03

1 Piece(s) 5 Day(s) 10[Other] Other[Other] OtherDC12VNAStandard (general purpose)UL / TUV / CSA0.313798F4000076x7630mm-----

฿ 1,157.03

1 Piece(s) 5 Day(s) 10[Other] Other[Other] OtherDC12VPulseStandard (general purpose)UL / TUV / CSA0.313798F4000076x7630mm-----

฿ 1,079.61

1 Piece(s) 12 Day(s) 10[Other] Other[Other] OtherDC24VLockStandard (general purpose)UL / TUV / CSA0.3641.5151.9H4000076x7630mm-----

฿ 1,002.19

1 Piece(s) 12 Day(s) 10[Other] Other[Other] OtherDC24VNAStandard (general purpose)UL / TUV / CSA0.2532.558.8M4000076x7630mm-----

฿ 1,157.03

1 Piece(s) 12 Day(s) 10[Other] Other[Other] OtherDC24VPulseStandard (general purpose)UL / TUV / CSA0.2532.558.8M4000076x7630mm-----