Digital Multimeter Slim Model

Brand :
HIOKI

Caution

    Product Description

    Helps you complete work faster. Portable slim series (multi-purpose)

    [Features]
    · Wide viewing angle display.
    · Measurement values can be read from any angle.
    · Backlight for use in dimly lit places.
    · Measured values can be read even in dimly lit places thanks to white backlight.
    · Bar graph display.
    · Bar graph updated 40 times/sec.
    · Capable of intuitively recognizing changes in measured values using analog meter-type sensing.
    · Not equipped with a generator terminal, for improved safety.
    · Removing the current measurement terminal helps avoid risk of short circuit, erroneous breaker shut-off, and combustion, etc., due to erroneous operation.
    · Excessive input notification.
    · Screen flashes to notify of excessive input and range over.
    · Easy-to-use design.
    · Compact design for easy carrying.
    · Compact size to fit in a pocket for easy carrying.
    · Test leads wrap around the back.
    · The leads do not cover the display and cause an obstruction during measurement.
    · Test lead storage.
    · The test leads wrap around and are stored on the rear of the instrument, meaning they do not obstruct the screen, facilitating a smooth start to the next measurement job.
    · Uses one battery.
    · A single AAA alkaline battery can be used.
    · Batteries easy to replace.
    · Just touch the main unit with the lead to start detection.
    · DT4221 only.
    · Detection can be carried out just by touching the top part of the main unit to the lead.
    · Results notification by buzzer.
    · Automatic discrimination function for measurements of a mixture of AC and DC voltage.
    · For measurements in places where there is a mixture of AC and DC current.
    · Measurements can be taken even in places where AC and DC current are mixed without having to turn a rotary switch, preventing measurement errors.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat