Flux for sheet metal (paste)

Caution
Product Description
A dedicated flux which fixes common problems associated with lead free solder. A paste for sheet metals which performs both in terms of solder-spreading and solder-wetting. Also suitable for use with lead free solder.
[Features]
· Dedicated flux that enables easier soldering with lead free solder, a solder type that typically performs poorly in terms of wetting and spreading.
· A flux for electrical products and PCBs (HAKKOFS-200). Suitable for use with lead free solder.
· Its active region falls in a high temperature zone which is ideal for manual/hand soldering. For purchase in 20 ml volumes, an amount that is useful for quality control purposes. Has passed JISZ3197 corrosion testing.
· A reliable flux that has been specially designed for improving the efficiency of hand soldering operations.
· HAKKOPASTEFS-120 paste for sheet metal. Suitable for use with lead free solder.
· Offers excellent performance both in terms of solder-spreading and solder-wetting.
· Ideal for when using accessories or stained glass (in which the usage of lead free solder has increased).