(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Control Panel Fan Unit
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : AC Fan and DC Fan
● Frame Size (mm.): 92x92 and 120X120
● Thickness (mm.) : 25 and 38
● Input Voltage : Single-phase 100 V, Single-phase 200 V and DC24V
● Option : Dust-proof / drip-proof unit, Finger guard unit, filter included
[Application]
Cooling fans are used to cool electronic devices.
Part Number |
---|
C-MD1225-24H-GEFG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Size | Thickness | Input Voltage | Sensor output | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Maximum air flow (DC input voltage) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Volume (DC input voltage) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Maximum static pressure (DC input voltage) (Pa) | Type | Protection Grade | Connection Type | Additional Function | Alarm output format | Panel Color | Cooling form | External Dimensions (mm) | Mounted fan size | Number of mounted fans (Units) | Output state |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,486.82 | HEAT MEASURES FAN | 1 Piece(s) | Same day | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 1.4 | - | - | 51 | - | - | 44 | Finger guard unit, filter included | IP2X | Extension cable (1m) | NA | - | - | Discharge type | 161x158 | - | 1 | - |
Loading...
Please check the type/dimensions/specifications of the part C-MD1225-24H-GEFG in the Control Panel Fan Unit series.
Part Number |
---|
C-MD1225-24H-GSFG |
C-MD1225-24H-GSG |
C-MD1225-24H-PEWMG |
C-MD1225-24H-PSWMG |
C-MD925A-24H-SSCG |
C-MD925A-24SH-SECG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Size | Thickness | Input Voltage | Sensor output | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Maximum air flow (DC input voltage) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Volume (DC input voltage) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Maximum static pressure (DC input voltage) (Pa) | Type | Protection Grade | Connection Type | Additional Function | Alarm output format | Panel Color | Cooling form | External Dimensions (mm) | Mounted fan size | Number of mounted fans (Units) | Output state |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,313.33 | 1 Piece(s) | Same day | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 1.6 | - | - | 45 | - | - | 44 | Finger guard unit, filter included | IP2X | Extension cable (1m) | NA | - | - | Suction type | 161x158 | - | 1 | - | ||
฿ 2,107.31 | 1 Piece(s) | 92 Day(s) | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 2.2 | - | - | 48 | - | - | 44 | Finger guard unit | IP2X | Extension cable (1m) | NA | - | - | Suction type | 161x158 | - | 1 | - | ||
฿ 4,429.05 | 1 Piece(s) | Same day | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 0.34 | - | - | 44 | - | - | 47 | Dust-proof / drip-proof unit | IP43 | Extension cable (1m) | NA | - | - | Discharge type | 157x170 | M | 1 | - | ||
฿ 4,429.05 | 1 Piece(s) | Same day | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 0.28 | - | - | 46 | - | - | 38 | Dust-proof / drip-proof unit | IP55 | Extension cable (1m) | NA | - | - | Suction type | 157x170 | M | 1 | - | ||
฿ 4,031.67 | 1 Piece(s) | Same day | DC Fan | 92x92 | 25mm | DC24V | NA | - | - | 0.43 | - | - | 42 | - | - | 29 | Slitted sheet metal unit | IP4X | Extension cable (1m) | NA | - | Cream | Suction type | 155x155 | - | 1 | - | ||
฿ 4,156.16 | 1 Piece(s) | Same day | DC Fan | 92x92 | 25mm | DC24V | Pulse output | - | - | 0.45 | - | - | 44 | - | - | 39 | Slitted sheet metal unit | IP4X | Extension cable (1m) | Pulse sensor type | Open Collector Output | Cream | Discharge type | 155x155 | - | 1 | During normal running: pulse output, while restricted: HIGH |
How can we improve?
How can we improve?