(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Control Panel Fan Unit
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : AC Fan and DC Fan
● Frame Size (mm.): 92x92 and 120X120
● Thickness (mm.) : 25 and 38
● Input Voltage : Single-phase 100 V, Single-phase 200 V and DC24V
● Option : Dust-proof / drip-proof unit, Finger guard unit, filter included
[Application]
Cooling fans are used to cool electronic devices.
Part Number |
---|
C-MU1238B-11B-PSWMG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Size | Thickness | Input Voltage | Sensor output | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Maximum air flow (DC input voltage) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Volume (DC input voltage) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Maximum static pressure (DC input voltage) (Pa) | Type | Protection Grade | Connection Type | Additional Function | Alarm output format | Panel Color | Cooling form | External Dimensions (mm) | Mounted fan size | Number of mounted fans (Units) | Output state |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,758.33 ฿ 2,855.47 | HEAT MEASURES FAN | 1 Piece(s) | Same day | AC fan | 120x120 | 38mm | Single-phase 100 V | NA | 0.32 | 0.34 | - | 40 | 41 | - | 45 | 47 | - | Dust-proof / drip-proof unit | IP55 | Plug cord used for power connection (1m) | - | - | Light Gray | Suction type | 157x170 | M | 1 | - |
Loading...
Please check the type/dimensions/specifications of the part C-MU1238B-11B-PSWMG in the Control Panel Fan Unit series.
Part Number |
---|
C-MD1225-24H-PEWMG |
C-MD1225-24H-PSWMG |
C-MD925A-24H-SSCG |
C-MU1238B-21B-PELG |
C-MU1238B-21B-PEMG |
C-MU1238B-21B-PEWLG |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Type | Size | Thickness | Input Voltage | Sensor output | Maximum Air Flow (AC Input Voltage, when 50 Hz) (m3/min) | Maximum Air Flow (AC Input Voltage, when 60Hz) (m3/min) | Maximum air flow (DC input voltage) (m3/min) | Volume (AC input voltage, 50 Hz) (dB) | Volume (AC input voltage, 60Hz) (dB) | Volume (DC input voltage) (dB) | Maximum Static Pressure (AC Input Voltage, 50 Hz) (Pa) | Maximum Static Pressure (AC Input Voltage, 60Hz) (Pa) | Maximum static pressure (DC input voltage) (Pa) | Type | Protection Grade | Connection Type | Additional Function | Alarm output format | Panel Color | Cooling form | External Dimensions (mm) | Mounted fan size | Number of mounted fans (Units) | Output state |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,429.05 | 1 Piece(s) | Same day | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 0.34 | - | - | 44 | - | - | 47 | Dust-proof / drip-proof unit | IP43 | Extension cable (1m) | NA | - | - | Discharge type | 157x170 | M | 1 | - | ||
฿ 4,429.05 | 1 Piece(s) | Same day | DC Fan | 120x120 | 25mm | DC24V | NA | - | - | 0.28 | - | - | 46 | - | - | 38 | Dust-proof / drip-proof unit | IP55 | Extension cable (1m) | NA | - | - | Suction type | 157x170 | M | 1 | - | ||
฿ 4,031.67 | 1 Piece(s) | Same day | DC Fan | 92x92 | 25mm | DC24V | NA | - | - | 0.43 | - | - | 42 | - | - | 29 | Slitted sheet metal unit | IP4X | Extension cable (1m) | NA | - | Cream | Suction type | 155x155 | - | 1 | - | ||
฿ 4,923.33 | 1 Piece(s) | 18 Day(s) | AC fan | 120x120 | 38mm | [Other] Single-phase 115V | NA | 1.21 | 1.37 | - | 40 | 41 | - | 51 | 56 | - | Dust-proof / drip-proof unit | IP43 | Plug cord used for power connection (1m) | NA | - | Light Gray | Discharge type | 209x226 | L | 1 | - | ||
฿ 4,361.67 | 1 Piece(s) | 18 Day(s) | AC fan | 120x120 | 38mm | [Other] Single-phase 115V | NA | 0.76 | 0.83 | - | 38 | 41 | - | 58 | 61 | - | Dust-proof / drip-proof unit | IP43 | Plug cord used for power connection (1m) | NA | - | Light Gray | Discharge type | 157x170 | M | 1 | - | ||
฿ 5,320.00 | 1 Piece(s) | 18 Day(s) | AC fan | 120x120 | 38mm | [Other] Single-phase 115V | NA | 0.55 | 0.61 | - | 38 | 40 | - | 53 | 56 | - | Dust-proof / drip-proof unit | IP55 | Plug cord used for power connection (1m) | NA | - | Light Gray | Discharge type | 209x226 | L | 1 | - |
How can we improve?
How can we improve?