1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Control Panel Fan Unit (Part Number)

HEAT MEASURES FAN

Control Panel Fan Unit
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,107.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Control Panel Fan Unit
Cooling fans serve as equipment designed to lower the temperature of electronic devices and equipment.They offer a wide variety of sizes to choose from.
[Feature]
● Type : AC Fan and DC Fan
● Frame Size (mm.): 92x92 and 120X120
● Thickness (mm.) : 25 and 38
● Input Voltage : Single-phase 100 V, Single-phase 200 V and DC24V
● Option : Dust-proof / drip-proof unit, Finger guard unit, filter included
[Application]
Cooling fans are used to cool electronic devices.

 
Part Number
C-MU1225S-51-SE3G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType Size Thickness Input Voltage Sensor output Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Maximum air flow (DC input voltage)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Volume (DC input voltage)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Maximum static pressure (DC input voltage)
(Pa)
Type Protection Grade Connection Type Additional Function Alarm output format Panel Color Cooling form External Dimensions
(mm)
Mounted fan size Number of mounted fans
(Units)
Output state

฿ 12,986.67

HEAT MEASURES FAN 1 Piece(s) 18 Day(s) AC fan120x12025mm[Other] Single-phase 220/230NA2.1(AC220V, AC230V)2.4(AC230V)-47(AC220V, AC230V)50(AC230V)-40(AC220V), 42(AC230V)43(AC230V)-Slitted sheet metal unitIP4XPlug cord used for power connection (1m)NA-Light BeigeDischarge type430x180-3-

Loading...

  1. 1

Please check the type/dimensions/specifications of the part C-MU1225S-51-SE3G in the Control Panel Fan Unit series.

Products with similar specification

Part Number
C-MD1225-24H-PEWMG
C-MD1225-24H-PSWMG
C-MD925A-24H-SSCG
C-MU1225S-51-SEC2G
C-MU1225S-51-SEC3G
C-MU1225S-51-SECG
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipType Size Thickness Input Voltage Sensor output Maximum Air Flow (AC Input Voltage, when 50 Hz)
(m3/min)
Maximum Air Flow (AC Input Voltage, when 60Hz)
(m3/min)
Maximum air flow (DC input voltage)
(m3/min)
Volume (AC input voltage, 50 Hz)
(dB)
Volume (AC input voltage, 60Hz)
(dB)
Volume (DC input voltage)
(dB)
Maximum Static Pressure (AC Input Voltage, 50 Hz)
(Pa)
Maximum Static Pressure (AC Input Voltage, 60Hz)
(Pa)
Maximum static pressure (DC input voltage)
(Pa)
Type Protection Grade Connection Type Additional Function Alarm output format Panel Color Cooling form External Dimensions
(mm)
Mounted fan size Number of mounted fans
(Units)
Output state

฿ 4,429.05

1 Piece(s) Same day DC Fan120x12025mmDC24VNA--0.34--44--47Dust-proof / drip-proof unitIP43Extension cable (1m)NA--Discharge type157x170M1-

฿ 4,429.05

1 Piece(s) Same day DC Fan120x12025mmDC24VNA--0.28--46--38Dust-proof / drip-proof unitIP55Extension cable (1m)NA--Suction type157x170M1-

฿ 4,031.67

1 Piece(s) Same day DC Fan92x9225mmDC24VNA--0.43--42--29Slitted sheet metal unitIP4XExtension cable (1m)NA-CreamSuction type155x155-1-

฿ 9,583.33

1 Piece(s) 18 Day(s) AC fan120x12025mm[Other] Single-phase 220/230NA1.4(AC220V, AC230V)1.6(AC230V)-45(AC220V, AC230V)49(AC230V)-40(AC220V), 42(AC230V)42(AC230V)-Slitted sheet metal unitIP4XPlug cord used for power connection (1m)NA-CreamDischarge type305x180-2-

฿ 12,986.67

1 Piece(s) 18 Day(s) AC fan120x12025mm[Other] Single-phase 220/230NA2.1(AC220V, AC230V)2.4(AC230V)-47(AC220V, AC230V)50(AC230V)-40(AC220V), 42(AC230V)43(AC230V)-Slitted sheet metal unitIP4XPlug cord used for power connection (1m)NA-CreamDischarge type430x180-3-

฿ 4,758.33

1 Piece(s) Same day AC fan120x12025mm[Other] Single-phase 220/230NA0.7(AC220V, AC230V)0.8(AC230V)-42(AC220V), 43(AC230V)46(AC230V)-40(AC220V), 42(AC230V)43(AC230V)-Slitted sheet metal unitIP4XPlug cord used for power connection (1m)NA-CreamDischarge type180x180-1-