1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Contacts for Signals【5-50 Pieces Per Package】 (66569-3)

CONNECTOR

Contacts for Signals (66569-3)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Taiko Electronics (TE).
· Signal connectors for the CPC connector series 1.
▪ 20 per pack.

 
Part Number
66569-3
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Rated Current
(A)
Wire connection method Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Wire coating outer diameter
(mm)
Material/surface treatment

฿ 108.51

CONNECTOR 1 Pack(s)

5 Pieces Per Package

8 Day(s) -[Other] Female (socket)7.5Solder180.8-0.9-Gold flash on phosphor bronze/nickel plating, additional gold plating on contacts

Loading...

  1. 1

Basic Information

Number of Poles 1 Application Cable Connection Connection direction Straight
Protection function (environmentally resistant) NA

Please check the type/dimensions/specifications of the part 66569-3 in the Contacts for Signals series.

Products with similar specification

Part Number
1-66101-9
66101-3
66360-3
66361-3
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipRoHSApplicable pin/contact Rated Current
(A)
Wire connection method Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Wire coating outer diameter
(mm)
Material/surface treatment

฿ 329.84

1 Pack(s)

10 Pieces Per Package

Same day 10[Other] Female (socket)13Crimp18-160.8-1.42.03-2.54Brass/glossy tin plating

฿ 261.60

1 Pack(s)

5 Pieces Per Package

Same day -[Other] Female (socket)13Crimp18-160.8-1.42.03-2.54Brass/nickel plating, additional gold plating on contacts

฿ 2,286.53

1 Pack(s)

50 Pieces Per Package

8 Day(s) -[Other] Female (socket)13Crimp18-140.8-2.02.03-2.54Brass/nickel plating, additional gold plating on contacts

฿ 351.24

1 Pack(s)

10 Pieces Per Package

8 Day(s) -[Other] Male (plug)13Crimp18-140.8-2.02.03-2.54Brass/nickel plating, additional gold plating on contacts