1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ring Tongue Terminal【100 Pieces Per Package】

CRIMPING TERMINAL

Ring Tongue Terminal
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,571.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A ring-tongue shaped crimp terminal with an insulated coating. Voltage (max) (V): 600

 
Part Number
34855
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,571.07

CRIMPING TERMINAL 1 Pack(s)

100 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Basic Information

Type Crimp Terminal With Insulation Shape Ring ∙ Tank Series Other
Internal Diameter(φ) 6.73 Outer Diameter(mm) 13.49 Overall Length(mm) 33.71
Conforming wire size(AWG) 12 to 10 Insulation material Vinyl Insulation coating (color) Yellow
Conforming wire size(mm2) 3.00 to 6.00 Insulation coating outer diameter(mm) 6.35

Please check the type/dimensions/specifications of the part 34855 in the Ring Tongue Terminal series.