1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Miniature Square Connector【1-10 Pieces Per Package】

Miniature Square Connector
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 103.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The housing completely locks to avoid unintentional falling. Small, square connector which allows high density mounting.

 
Part Number
1-640509-0SALE
1-640517-0SALE
1-640524-0
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable pin/contact Number of Poles

฿ 103.51

฿ 72.56

CONNECTORS 1 Piece(s) Same day [Other] Male (plug)4

฿ 519.76

฿ 363.94

CONNECTORS 1 Pack(s)

10 Pieces Per Package

Same day [Other] Female (socket)2

฿ 215.91

CONNECTORS 1 Piece(s) 8 Day(s) [Other] Female (socket)20

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Miniature square type
Application Cable Connection Rated Voltage(V) 250 Connection direction Straight
Representative Standard UL / CSA Type Housing Center line (pitch)(mm) 4.19
Color Brick · red Housing Material Nylon Operating Temperature Range(°C) -55 to +105