1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Mini CT Connector【1-25 Pieces Per Package】 (Part Number)

CONNECTORS

Mini CT Connector
You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 178.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
• This is a Tyco Electronics (TE) mini CT series AC/DC 50 connector with a 1.50-mm pitch.

 
Part Number
353293-3 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable pin/contact Number of Poles Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Type Center line (pitch)
(mm)
Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Color Contact material/finish Housing Material Insulation coating outer diameter
(mm)
Applicable target Note

฿ 341.07

฿ 238.85

CONNECTORS 1 Pack(s)

25 Pieces Per Package

Same day [Other] Female (socket)3Cable Connection250Pressure WeldingStraightReceptacle1.528-260.08-0.14GrayPre-tin, phosphor bronzeUL94V-0, glass filled nylon0.8-0.95--

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Mini-CT
Operating Temperature Range(°C) -30 to +105

Please check the type/dimensions/specifications of the part 353293-3 in the Mini CT Connector series.

Products with similar specification

Part Number
1-353293-8
1-353908-2
2-353294-4
2-353294-8
353293-6
353908-6
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipApplicable pin/contact Number of Poles Application Rated Current
(A)
Rated Voltage
(V)
Wire connection method Connection direction Type Center line (pitch)
(mm)
Applicable Wire Size
(AWG)
Applicable Wire Size
(mm2)
Color Contact material/finish Housing Material Insulation coating outer diameter
(mm)
Applicable target Note

฿ 185.11

1 Pack(s)

5 Pieces Per Package

8 Day(s) [Other] Female (socket)18Cable Connection250Pressure WeldingStraightReceptacle1.528-260.08-0.14GrayPre-tin, phosphor bronzeUL94V-0, glass filled nylon0.8-0.95--

฿ 276.13

1 Pack(s)

10 Pieces Per Package

Same day [Other] Female (socket)12Cable Connection-50CrimpStraightReceptacle housing1.5--White-UL94V-0, 6/6 nylon---

฿ 211.43

1 Piece(s) Available 3 Day(s) [Other] Female (socket)24-----Holder---White-UL94V-0, 6/6 nylon-□-353293-□, □-353908-□2 receptacle connectors used for 1 holder

฿ 210.67

1 Piece(s) Available 3 Day(s) [Other] Female (socket)28-----Holder---White-UL94V-0, 6/6 nylon-□-353293-□, □-353908-□2 receptacle connectors used for 1 holder

฿ 443.79

1 Pack(s)

25 Pieces Per Package

8 Day(s) [Other] Female (socket)6Cable Connection250Pressure WeldingStraightReceptacle1.528-260.08-0.14GrayPre-tin, phosphor bronzeUL94V-0, glass filled nylon0.8-0.95--

฿ 178.09

1 Pack(s)

10 Pieces Per Package

8 Day(s) [Other] Female (socket)6Cable Connection-50CrimpStraightReceptacle housing1.5--White-UL94V-0, 6/6 nylon---