1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Contact for Positive Lock Connector (Mark II)【50 Pieces Per Package】 (170328-1)

CONNECTORS

Contact for Positive Lock Connector (Mark II) (170328-1)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Contact for use with Positive Lock Connectors. 100 pcs. per pkg.

[Features]
· The manufacturer’s original design, added to tab and receptacle connections, has enhanced the product, providing a connector with low mating force and low removal force requirements.
· Protects mating tabs and other parts from damage. Also helps prevent work-related accidents, and in addition the cost of device production can be substantially reduced due to the faster speed of work processes.
· Due to the lock mechanism that involves the housing and receptacle terminal, even if incorrect coupling with the tab results in pulling of a wire, it will not be pulled out easily.
· A new tab and receptacle connection system that provides speedy connection and disconnection and a secure lock function.

 
Part Number
170328-1
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Wire Size
(mm2)
Wire coating outer diameter
(mm)

฿ 1,143.57

CONNECTORS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 0.76-2.092.2-3.4

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Number of Poles 1 Application Cable Connection
Rated Current(A) 15 Wire connection method Crimp Connection direction Straight
Protection function (environmentally resistant) NA Applicable Wire Size(AWG) 18-14 Material/surface treatment Brass/tin plating
Note Allowable current is for AWG14 sized wires

Please check the type/dimensions/specifications of the part 170328-1 in the Contact for Positive Lock Connector (Mark II) series.

Products with similar specification

Part Number
170326-1
Part NumberPriceMinimum Order QtyNumber of pc(s). included in pkg.Volume DiscountDays to ShipApplicable Wire Size
(mm2)
Wire coating outer diameter
(mm)

฿ 252.43

1 Pack(s)

50 Pieces Per Package

8 Day(s) 0.70-2.082.1-3.6