1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Positive Lock Connector (Mark II) Commercial Type

CONNECTORS

Positive Lock Connector (Mark II) Commercial Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 12.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Taiko Electronics (TE).
• This is a positive-lock series of connectors.
▪ 100 per pack.

 
Part Number
179720-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12.39

CONNECTORS 8 Piece(s) Available 3 Day(s) 10

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials Katakana Katakana Positive lock
Applicable pin/contact Female (socket) Number of Poles 2 Application Cable Connection
Type Housing Center line (pitch)(mm) 10.0 Color Natural Color
Housing Material UL94V-0, 6/6 nylon

Please check the type/dimensions/specifications of the part 179720-1 in the Positive Lock Connector (Mark II) Commercial Type series.